lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-AS - Locking Assemblies COM-AS
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsatz_com-as.prj},{NB=61530038},{ARTNR=61530038},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=38},{DD=65},{L=20},{L1=17},{L2=26},{T=1110},{FAX=58},{PW=206},{PN=122},{SCHR=14 x M6},{TA=15},{GEW=0.35},{PPATH=com_as_sbl.prj},{CTN=84879059},{ANZ=MIN}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws 12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
ANZ
Number of screws
ⁿ/ₐ
61530014
61530014
Steel
Steel
T = transmittable torque ...
14
42
20
17
26
190
27
300
101
8 x M6
15
0.18
84879059
61530015
61530015
Steel
Steel
T = transmittable torque ...
15
42
20
17
26
210
28
291
103
8 x M6
15
0.18
84879059
61530016
61530016
Steel
Steel
T = transmittable torque ...
16
44
20
17
26
215
26
259
102
8 x M6
15
0.18
84879059
61530017
61530017
Steel
Steel
T = transmittable torque ...
17
44
20
17
26
230
27
247
95
8 x M6
15
0.18
84879059
61530018
61530018
Steel
Steel
T = transmittable torque ...
18
47
20
17
26
250
26
200
85
8 x M6
15
0.22
84879059
61530019
61530019
Steel
Steel
T = transmittable torque ...
19
47
20
17
26
320
33
225
98
8 x M6
15
0.22
84879059
61530020
61530020
Steel
Steel
T = transmittable torque ...
20
47
20
17
26
340
33
237
103
8 x M6
15
0.21
84879059
61530022
61530022
Steel
Steel
T = transmittable torque ...
22
47
20
17
26
340
35
204
95
8 x M6
15
0.21
84879059
61530024
61530024
Steel
Steel
T = transmittable torque ...
24
50
20
17
26
450
38
220
108
8 x M6
15
0.23
84879059
61530025
61530025
Steel
Steel
T = transmittable torque ...
25
50
20
17
26
470
39
204
105
8 x M6
15
0.23
84879059
61530028
61530028
Steel
Steel
T = transmittable torque ...
28
55
20
17
26
610
42
212
10
10 x M6
15
0.27
84879059
61530030
61530030
Steel
Steel
T = transmittable torque ...
30
55
20
17
26
610
44
187
104
10 x M6
15
0.26
84879059
61530032
61530032
Steel
Steel
T = transmittable torque ...
32
60
20
17
26
810
51
213
118
12 x M6
15
0.30
84879059
61530035
61530035
Steel
Steel
T = transmittable torque ...
35
60
20
17
26
910
52
200
119
12 x M6
15
0.30
84879059
61530038
61530038
Steel
Steel
T = transmittable torque ...
38
65
20
17
26
1110
58
206
122
14 x M6
15
0.35
84879059
61530040
61530040
Steel
Steel
T = transmittable torque ...
40
65
20
17
26
1160
58
194
121
14 x M6
15
0.32
84879059
61530042
61530042
Steel
Steel
T = transmittable torque ...
42
75
24
20
32
1840
87
238
135
12 x M8
37
0.57
84879059
61530045
61530045
Steel
Steel
T = transmittable torque ...
45
75
24
20
32
2000
87
220
133
12 x M8
37
0.55
84879059
61530048
61530048
Steel
Steel
T = transmittable torque ...
48
80
24
20
32
2200
87
218
128
12 x M8
37
0.60
84879059
61530050
61530050
Steel
Steel
T = transmittable torque ...
50
80
24
20
32
2200
89
200
124
12 x M8
37
0.56
84879059
61530055
61530055
Steel
Steel
T = transmittable torque ...
55
85
24
20
32
2900
105
222
147
14 x M8
37
0.65
84879059
61530060
61530060
Steel
Steel
T = transmittable torque ...
60
90
24
20
32
3100
109
196
132
14 x M8
37
0.66
84879059
61530065
61530065
Steel
Steel
T = transmittable torque ...
65
95
24
20
32
3800
117
206
143
16x M8
37
0.72
84879059
61530070
61530070
Steel
Steel
T = transmittable torque ...
70
110
28
24
38
5500
146
222
142
14 x M10
70
1.27
84879059
61530075
61530075
Steel
Steel
T = transmittable torque ...
75
115
28
24
38
570
159
189
125
14 x M10
70
1.33
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성