Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SLE-BF-LOSLS-BR - Pillow Block Bearing Units BF, for Support Side, black oxide finished
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/sle_losls_bf_br.prj},{NB=64200217-BF 17},{ARTNR=64200217},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Gehäuse: Stahl brüniert, Kugellager: Wälzlagerstahl, mit Deckscheiben/Dichtungen, Wellensicherungsring: Stahl},{TYP=BF 17},{D=17},{L=23},{B=86},{H=64},{BB=43},{HH=39},{B1=50},{H1=55.0},{E=28},{P=68},{D3=6.6},{D4=8.7},{D5=14.0},{T=8.6},{GEW=0.74},{F=6.0},{LD3=21.6},{LD4=36.30},{LD6=40},{LB=12},{LR=0.6},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
d
[mm]
L
[mm]
B
[mm]
H
[mm]
BB
b ±0,02
[mm]
HH
h 0 / -0,02
[mm]
B1
[mm]
H1
[mm]
E
[mm]
P
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
T
t
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64200210
64200210
Steel, black oxide finish
Housing: Steel, black oxi...
BF 10
8
20
60
39
30
22
34
32.5
15
46
5.5
6.3
10.8
5.0
0.29
84832000
64200212
64200212
Steel, black oxide finish
Housing: Steel, black oxi...
BF 12
10
20
60
43
30
25
34
32.5
18
46
5.5
6.3
10.8
1.5
0.30
84832000
64200215
64200215
Steel, black oxide finish
Housing: Steel, black oxi...
BF 15
15
20
70
48
35
28
40
38.0
18
54
5.5
6.3
11.0
6.5
0.38
84832000
64200217
64200217
Steel, black oxide finish
Housing: Steel, black oxi...
BF 17
17
23
86
64
43
39
50
55.0
28
68
6.6
8.7
14.0
8.6
0.74
84832000
64200220
64200220
Steel, black oxide finish
Housing: Steel, black oxi...
BF 20
20
26
88
60
44
34
52
50.0
22
70
6.6
8.7
14.0
8.6
0.76
84832000
64200225
64200225
Steel, black oxide finish
Housing: Steel, black oxi...
BF 25
25
30
106
80
53
48
64
70.0
33
85
9.0
10.7
17.5
11.0
1.42
84832000
64200230
64200230
Steel, black oxide finish
Housing: Steel, black oxi...
BF 30
30
32
128
89
64
51
76
78.0
33
102
11.0
13.7
20.0
13.0
1.97
84832000
64200235
64200235
Steel, black oxide finish
Housing: Steel, black oxi...
BF 35
35
32
140
96
70
52
88
79.0
35
114
11.0
13.7
20.0
13.0
2.22
84832000
64200240
64200240
Steel, black oxide finish
Housing: Steel, black oxi...
BF 40
40
37
160
110
80
60
100
90.0
37
130
14.0
17.7
26.0
17.5
3.27
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성