lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
KLPL-RL-T-AT-HTD-PR-AL - Clamping Plates Work Pieces for Timing Belts, Material Aluminium, Profile T, AT and HTD
MÄDLER
Drive Element
Pulleys and Timing Belts
Fixing Plates for Timing Belts
Powered by
CAD모델 선택
{maedler/antriebselemente/zahnriemenraeder_zahnriemen/klemmplatten_f_zahnriemen/klpl_rohlinge_f_zr.prj},{NB=16689901L},{ARTNR=16689901L},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{PR=AT 5},{P=5},{L=176.8},{B=70},{H=8},{R=3.4},{XP=170},{X=34},{GEW=250},{ZT=5.0},{ZL=2.70},{ZH=1.10},{R1=0.40},{R2=0.70},{TYP=4},{CTN=84835080},{TEXT=Klemmplatten-Rohling}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
P
[mm]
L
[mm]
B
[mm]
H
[mm]
R
[mm]
XP
X x P
[mm]
X
X* - Number of complete teeth in the range X x P
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
16079900L
16079900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
T 2.5
2.5
178.0
25
5
1.5
175
70
60
84835080
16289900L
16289900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
T 5
5
176.8
45
8
3.4
170
34
165
84835080
16289901L
16289901L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
T 5
5
176.8
70
8
3.4
170
34
255
84835080
16489900L
16489900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
T 10
10
230.0
60
15
5.0
220
22
540
84835080
16499901L
16499901L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
T 10
10
230.0
125
15
5.0
220
22
1125
84835080
16689900L
16689900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
AT 5
5
176.8
45
8
3.4
170
34
160
84835080
16689901L
16689901L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
AT 5
5
176.8
70
8
3.4
170
34
250
84835080
16889900L
16889900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
AT 10
10
230.0
60
15
5.0
220
22
520
84835080
16889901L
16889901L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
AT 10
10
230.0
125
15
5.0
220
22
1090
84835080
17139900L
17139900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
3M
3
178.0
30
6
2.0
174
58
85
84835080
17359900L
17359900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
5M
5
176.8
45
8
3.4
170
34
150
84835080
17539900L
17539900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
8M
8
226.0
55
15
5.0
216
27
455
84835080
17579900L
17579900L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
8M
8
226.0
110
15
5.0
216
27
915
84835080
17766399L
17766399L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
14M
14
228.0
90
22
9.0
210
15
1180
84835080
17766799L
17766799L
Aluminium
Aluminium similar to EN A...
Clamping plate work piece...
14M
14
228.0
150
22
9.0
210
15
1960
84835080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성