lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ABTRIEBSW-EINS-HMD/I-HMD/II - Push-In Output Shafts for Worm Geared Motors HMD/I and HMD/II, Single Sided
MÄDLER
Getriebe und Getriebemotoren
Worm Geared Motors
Worm Geared Motors Type HMD-1
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/schneckengetriebemotoren/schngm_typ_hmd-1/abtriebsw_eins_hmd-1.prj},{NB=43804100},{ARTNR=43804100},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{AUSF=Einsteckbare Abtriebewelle für Schneckengetriebemotoren HMD/I und HMD/II, einseitig},{GR=045},{B=6},{C=32},{D=18},{E=43.0},{F=65},{L=113.0},{O=M6x18},{T2=20.5},{GEW=0.23},{O1=6},{O2=18},{CTN=84834025},{DD=22.0},{PL=22},{PL2=18},{D2=17.0},{M=1.3},{SS=1.2},{D3=16.5},{A=3.9},{BBB=2.4},{D5=2.0},{B1=0.858},{B2=1.102},{B3=1.354},{B4=4.90},{R1=1.100},{R2=0.5},{R3=4.0},{TK=10.25},{BAB=5.2},{DD2=4.8},{DD3=6.4},{D4=9.6},{T3=5.0},{T4=2.8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
Gearbox size
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
O
[mm]
T2
t2
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
43803100
43803100
Steel
Steel
Push-In Output Shaft for ...
030
5
25
14
35.5
55
94.5
M5x14
15.8
0.12
84834025
43804100
43804100
Steel
Steel
Push-In Output Shaft for ...
045
6
32
18
43.0
65
113.0
M6x18
20.5
0.23
84834025
43805100
43805100
Steel
Steel
Push-In Output Shaft for ...
050
8
52
25
59.5
81
146.0
M8x20
28.0
0.57
84834025
43806100
43806100
Steel
Steel
Push-In Output Shaft for ...
063
8
60
25
63.2
120
190.0
M8x20
28.0
0.73
84834025
43808100
43808100
Steel
Steel
Push-In Output Shaft for ...
085
10
60
35
73.5
135
214.5
M10x23
38.0
1.52
84834025
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성