105313
Molex
PCB Headers
2.50mm
Nano-Fit
Powered by
CAD모델 선택
{molex/pcb_headers/2_50mm/nano_fit/105313.prj},{NB=1053132108},{SHA256=FRUWgxXDVcVzZHc8O4oc5nZdpcfP3t+xdMsdvkP1RLw=},{INAME=02520__1053132108},{PN=1053132108},{DESC=Nano-Fit Right-Angle Header, Through Hole, 2.50mm Pitch, Single Row, 8 Circuits, Tin (Sn) Plating, Natural, Glow-Wire Capable},{CIRCUITS=8},{CURRENT=6.5},{MATERIAL=Tin over Nickel},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
1053131102
1053131102
Nano-Fit Right-Angle Head...
2
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053131103
1053131103
Nano-Fit Right-Angle Head...
3
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053131104
1053131104
Nano-Fit Right-Angle Head...
4
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053131105
1053131105
Nano-Fit Right-Angle Head...
5
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053131106
1053131106
Nano-Fit Right-Angle Head...
6
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053131107
1053131107
Nano-Fit Right-Angle Head...
7
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053131108
1053131108
Nano-Fit Right-Angle Head...
8
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053131202
1053131202
Nano-Fit Right-Angle Head...
2
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131203
1053131203
Nano-Fit Right-Angle Head...
3
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131204
1053131204
Nano-Fit Right-Angle Head...
4
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131205
1053131205
Nano-Fit Right-Angle Head...
5
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131206
1053131206
Nano-Fit Right-Angle Head...
6
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131207
1053131207
Nano-Fit Right-Angle Head...
7
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131208
1053131208
Nano-Fit Right-Angle Head...
8
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131302
1053131302
Nano-Fit Right-Angle Head...
2
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131303
1053131303
Nano-Fit Right-Angle Head...
3
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131304
1053131304
Nano-Fit Right-Angle Head...
4
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131305
1053131305
Nano-Fit Right-Angle Head...
5
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131306
1053131306
Nano-Fit Right-Angle Head...
6
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131307
1053131307
Nano-Fit Right-Angle Head...
7
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053131308
1053131308
Nano-Fit Right-Angle Head...
8
6.5
Gold over Nickel
1
Right Angle
Through Hole
1053132102
1053132102
Nano-Fit Right-Angle Head...
2
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053132103
1053132103
Nano-Fit Right-Angle Head...
3
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053132104
1053132104
Nano-Fit Right-Angle Head...
4
6.5
Tin over Nickel
1
Right Angle
Through Hole
1053132105
1053132105
Nano-Fit Right-Angle Head...
5
6.5
Tin over Nickel
1
Right Angle
Through Hole
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성