Nederlands
polski
English
품질보증 정보
카탈로그: Neff Gewindetriebe
생성됨: 19.10.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Screw Jacks Type VK with Trapezoidal screw TGS
Neff Gewindetriebe
Screw Jacks M/J-Series
Type VK Anti-twist via square protection tube
Powered by
CAD모델 선택
{neff_gwtr/02_spindelhubgetriebe/02_bauart_v/tgs_v_asmtab.prj},{NB=M3-VK-6-T-30x12-100-0-M-VS-0-0-0 },{D=25.0},{VERSBL=4.0},{HMIN=0.000},{HMAX=5900.000},{NDM4=30.000},{P4=12.000},{A1=130},{A2=45},{A3=31},{AA1=106},{AA2=12},{B1=45.0},{B2=105},{B3=195},{B4=110},{BB1=81},{BB2=36},{BB3=5},{BB4=15},{LB4=30.0},{LB4X=16.0},{B5=2.0},{B6=10},{C1=70},{C2=82},{C33=50},{C333=50.000},{C44=23.000},{C444=23.000},{C5=22},{C6=41.0},{D1=16},{K=42.5},{D2=50},{DD4=15},{NDM3=20.000},{P3=2.50},{D5=46.0},{NDM6=10.000},{KDM6=8.376},{PD6=1.50},{D7=40},{D8=17},{NDM9=8.000},{KDM9=6.647},{R=44},{FBP=13.000},{USH=6:1},{HUB=100},{VL=0},{VL0=0.000},{VLFB=18.000},{SPINDELENDE=0},{ZUBEHOER1=1},{VDS=1.0},{ZUBEHOER2=0},{WELLENENDE=0.000},{POS=0},{BEF=0},{BEF2=0},{KAR=0},{ZUBEHOER3=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BG
Overall size
ⁿ/ₐ
SPINDEL
Screw
ⁿ/ₐ
MHK
Maximum lifting force
[kN]
HPUH
Stroke per revolution of the drive shaft (mm) - fast ratio
[mm]
HPUL
Stroke per revolution of the drive shaft (mm) - slow ratio
[mm]
WGH
Efficiency (%) - fast ratio
[%]
WGL
Efficiency (%) - slow ratio
[%]
GWOH
Weight (kg) - without Stroke
[kg]
GWMH
Weight (kg per 100 mm Stroke)
[kg]
LLMH
Idle torque (Nm) - fast ratio
[Nm]
LLML
Idle torque (Nm) - slow ratio
[Nm]
WG
Material housing
ⁿ/ₐ
A1
[mm]
A2
[mm]
A3
[mm]
AA1
a1
[mm]
AA2
a2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
BB1
b1
[mm]
BB2
b2
[mm]
B5
b5
[mm]
B6
b6
[mm]
C1
[mm]
C2
[mm]
C33
C3
[mm]
C4
[mm]
C5
[mm]
C6
[mm]
D1
Ø D1k6
[mm]
D2
[mm]
D3
ⁿ/ₐ
D4TR
D4
ⁿ/ₐ
DD4
d4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
Ø D7H7
[mm]
D8
[mm]
D9
ⁿ/ₐ
R
[mm]
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
M0-VK-4-T-14x4-100-0-M-VS...
M0
14x4
2.5
1
0.25
35
27
0.6
0.1
0.02
0.016
G - AL
60
20
18
48
6
21.0
50
92
52
38
14
1.0
6
50
50
27
12
12
25.0
9
28
M8x1,25
Tr 14x4
12
26.0
M6
22
10
M5
24
84834025
The current delivery time...
M0-VK-4-T-16x2-100-0-M-VS...
M0
16x2
2.5
0.5
0.13
35
27
0.6
0.1
0.02
0.016
G - AL
60
20
18
48
6
21.0
50
92
52
38
14
1.0
6
50
50
27
12
12
25.0
9
28
M8x1,25
Tr 16x2
12
26.0
M6
22
10
M5
24
84834025
The current delivery time...
M0-VK-4-T-16x4-100-0-M-VS...
M0
16x4
2.5
1
0.25
35
27
0.6
0.1
0.02
0.016
G - AL
60
20
18
48
6
21.0
50
92
52
38
14
1.0
6
50
50
27
12
12
25.0
9
28
M8x1,25
Tr 16x4
12
26.0
M6
22
10
M5
24
84834025
The current delivery time...
M0-VK-4-T-16x8-100-0-M-VS...
M0
16x8
2.5
2
0.5
35
27
0.6
0.1
0.02
0.016
G - AL
60
20
18
48
6
21.0
50
92
52
38
14
1.0
6
50
50
27
12
12
25.0
9
28
M8x1,25
Tr 16x4
12
26.0
M6
22
10
M5
24
84834025
The current delivery time...
M1-VK-4-T-18x4-100-0-M-VS...
M1
18x4
5
1
0.25
31
25
1.2
0.26
0.04
0.03
G - AL
80
25
24
60
10
24.0
72
120
75
52
18
1.0
6
50
62
35
12
19
31.0
10
32
M12x1,75
Tr 18x4
13
30.0
M8
32
12
M5
32
84834025
The current delivery time...
M1-VK-4-T-18x8-100-0-M-VS...
M1
18x8
5
1
0.25
31
25
1.2
0.26
0.04
0.03
G - AL
80
25
24
60
10
24.0
72
120
75
52
18
1.0
6
50
62
35
12
19
31.0
10
32
M12x1,75
Tr 18x8
13
30.0
M8
32
12
M5
32
84834025
The current delivery time...
M2-VK-4-T-20x4-100-0-M-VS...
M2
20x4
10
1
0.25
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
60
75
45
18
20
37.5
14
42
M14x2
Tr 20x4
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VK-4-T-20x8-100-0-M-VS...
M2
20x8
10
1
0.25
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
60
75
45
18
20
37.5
14
42
M14x2
Tr 20x8
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VK-4-T-22x5-100-0-M-VS...
M2
22x5
10
1.25
0.31
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
60
75
45
18
20
37.5
14
42
M14x2
Tr 22x5
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VK-4-T-22x24-100-0-M-V...
M2
22x24
10
6
1.5
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
60
75
45
18
20
37.5
14
42
M14x2
Tr 22x24
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VK-4-T-24x5-100-0-M-VS...
M2
24x5
10
1.25
0.31
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
60
75
45
18
20
37.5
14
42
M14x2
Tr 24x5
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M2-VK-4-T-24x10-100-0-M-V...
M2
24x10
10
2.5
0.63
29
23
2.1
0.42
0.11
0.10
G - AL
100
32
28
78
11
27.5
85
140
90
63
20
2.0
10
60
75
45
18
20
37.5
14
42
M14x2
Tr 24x10
15
38.7
M8
35
15
M6
35
84834025
The current delivery time...
M3-VK-6-T-30x6-100-0-M-VS...
M3
30x6
25
1
0.25
29
23
6
1.14
0.15
0.12
G - AL
130
45
31
106
12
45.0
105
195
110
81
36
2.0
10
70
82
50
23
22
41.0
16
50
M20x2,5
Tr 30x6
15
46.0
M10
40
17
M8
44
84834025
The current delivery time...
M3-VK-6-T-30x12-100-0-M-V...
M3
30x12
25
2
0.5
29
23
6
1.14
0.15
0.12
G - AL
130
45
31
106
12
45.0
105
195
110
81
36
2.0
10
70
82
50
23
22
41.0
16
50
M20x2,5
Tr 30x12
15
46.0
M10
40
17
M8
44
84834025
The current delivery time...
M3-VK-6-T-36x6-100-0-M-VS...
M3
36x6
25
1
0.25
29
23
6
1.14
0.15
0.12
G - AL
130
45
31
106
12
45.0
105
195
110
81
36
2.0
10
70
82
50
23
22
41.0
16
50
M20x2,5
Tr 36x6
15
46.0
M10
40
17
M8
44
84834025
The current delivery time...
M3-VK-6-T-36x12-100-0-M-V...
M3
36x12
25
2
0.5
29
23
6
1.14
0.15
0.12
G - AL
130
45
31
106
12
45.0
105
195
110
81
36
2.0
10
70
82
50
23
22
41.0
16
50
M20x2,5
Tr 36x12
15
46.0
M10
40
17
M8
44
84834025
The current delivery time...
M4-VK-7-T-40x7-100-0-M-VS...
M4
40x7
50
1
0.25
26
21
17
1.67
0.35
0.25
GGG - 40
180
63
39
150
15
47.5
145
240
150
115
36
3.0
14
90
117
65
32
29
58.5
20
65
M30x3,5
Tr 40x7
16
60.0
M12
52
25
M10
55
84834025
The current delivery time...
M4-VK-7-T-40x14-100-0-M-V...
M4
40x14
50
2
0.25
26
21
17
1.67
0.35
0.25
GGG - 40
180
63
39
150
15
47.5
145
240
150
115
36
3.0
14
90
117
65
32
29
58.5
20
65
M30x3,5
Tr 40x14
16
60.0
M12
52
25
M10
55
84834025
The current delivery time...
M4-VK-7-T-44x7-100-0-M-VS...
M4
44x7
50
1
0.25
26
21
17
1.67
0.35
0.25
GGG - 40
180
63
39
150
15
47.5
145
240
150
115
36
3.0
14
90
117
65
32
29
58.5
20
65
M30x3,5
Tr 44x7
16
60.0
M12
52
25
M10
55
84834025
The current delivery time...
M5-VK-9-T-55x9-100-0-M-VS...
M5
55x9
100
1
0.25
24
19
32
3.04
0.84
0.51
GGG - 40
200
71
46
166
17
67.5
165
300
170
131
56
1.5
16
100
160
95
40
48
80.0
25
90
M36x4
Tr 55x9
30
85.0
M20
62
28
M12
70
84834025
The current delivery time...
M5-VK-9-T-55x18-100-0-M-V...
M5
55x18
100
1
0.25
24
19
32
3.04
0.84
0.51
GGG - 40
200
71
46
166
17
67.5
165
300
170
131
56
1.5
16
100
160
95
40
48
80.0
25
90
M36x4
Tr 55x18
30
85.0
M20
62
28
M12
70
84834025
The current delivery time...
J1-VK-9-T-60x9-100-0-M-VS...
J1
60x9
150
1
0.25
23
18
41
3.1
0.88
0.57
GGG - 40
210
71
49
170
20
65.0
195
325
200
155
56
6.0
16
100
175
95
40
48
87.5
25
90
M48x2
Tr 60x9
40
90.0
M24
72
28
M12
70
84834025
The current delivery time...
J1-VK-9-T-60x18-100-0-M-V...
J1
60x18
150
2
0.5
23
18
41
3.1
0.88
0.57
GGG - 40
210
71
49
170
20
65.0
195
325
200
155
56
6.0
16
100
175
95
40
48
87.5
25
90
M48x2
Tr 60x18
40
90.0
M24
72
28
M12
70
84834025
The current delivery time...
J2-VK-10-T-70x10-100-0-M-...
J2
70x10
200
1
0.25
22
17
57
4.45
1.28
0.92
GGG - 40
240
80
60
190
25
67.5
220
355
225
170
56
3.0
18
110
165
110
40
58
82.5
30
115
M56x2
Tr 70x10
45
105.2
M30
80
32
M12
80
84834025
The current delivery time...
J3-VK-10-T-80x10-100-0-M-...
J3
80x10
250
1
0.25
20
15
57
6.13
1.32
0.97
GGG - 40
240
80
60
190
25
67.5
220
355
225
170
56
3.0
18
110
165
110
40
58
82.5
30
115
M64x3
Tr 80x10
45
120.0
M30
80
32
M12
80
84834025
The current delivery time...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성