Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
85000 - Stepper motor
norelem
Electromechanics
85000 Stepper motors Lifting columns
Stepper motors
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_85000/schrittmotoren/85000.prj},{NB=85000-170043},{A=31.00},{B=42.0},{D=5.00},{D1=22.0},{E=4.5},{L=47.0},{L1=20.0},{L2=0.9},{L3=2.0},{L4=15},{S=0},{NSP=5.6},{GEW=0.3302},{EAN=4059495507880},{TYP=1},{TYP1=1},{XA=5.000},{XB=0.000},{XC=0.000},{XD=0.000},{XE=34.000},{XF=4.000},{XG=0.300},{XH=6.500},{BEST=85000-170043},{GR=NEMA 17},{D2=M3 x 4.5},{MHHALTEM=0.43},{PSTROM=1.7},{PWSTAND=1.65},{INK=2.8},{TRAG=0.068},{SWI=1.8},{ANZLZ=4},{BS=Infotext},{ROHS=Yes},{ZTN=85011040},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
E
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S
height
[mm]
NSP
Nom. tension VDC
[mm]
MHHALTEM
Retaining torque Nm
[Nm]
PSTROM
Phase current A
[A]
PWSTAND
Phase resistance Ohm
[Ohm]
INK
Inductivity mH
ⁿ/ₐ
TRAG
moment of inertia kgcm²
[kgcm3]
SWI
Step angle °
[�]
ANZLZ
No. of
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
85000-170043
85000-170043
NEMA 17
31.00
42.0
5.00
22.0
M3 x 4.5
4.5
47.0
20.0
0.9
2.0
15
0
5.6
0.43
1.7
1.65
2.8
0.068
1.8
4
0.3302
Yes
85011040
4059495507880
31.12.2099
98% Warenverfügbarkeit. N...
85000-230180
85000-230180
NEMA 23
47.14
57.4
6.35
38.1
Ø 5.1
5.8
76.5
20.6
0.0
1.6
15
5
6.0
1.8
3
1
3.6
0.48
1.8
4
1.0260
Yes
85011040
4059495507897
31.12.2099
98% Warenverfügbarkeit. N...
85000-340820
85000-340820
NEMA 34
69.60
86.0
14.00
73.0
Ø 6.5
13.0
112.0
37.0
0.0
1.6
25
9
6.2
8.2
6
0.52
4.8
3.2
1.8
4
3.7000
Yes
85011040
4059495507903
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성