Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01760 - Rectangular hollow profiles grey cast iron
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Profiles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/profile/01760.prj},{NB=01760-03X300},{BEST=01760-03X300},{L=300},{L1=200,300,600},{B=160},{H=100},{S=22},{R=10},{GEW=21.504},{BS=Infotext},{ROHS=Yes},{ZTN=73030090},{EAN=4059495006789},{FILTER=NORELEM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
B
width
[mm]
H
height
[mm]
S
thickness
[mm]
R
Radius
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01760-01X100
01760-01X100
100
80
63
12
6
2.078
Yes
73030090
4059495006734
98% Warenverfügbarkeit. N...
31.12.2099
01760-01X200
01760-01X200
200
80
63
12
6
4.283
Yes
73030090
4059495006741
98% Warenverfügbarkeit. N...
31.12.2099
01760-02X200
01760-02X200
200
100
80
16
8
6.970
Yes
73030090
4059495006758
98% Warenverfügbarkeit. N...
31.12.2099
01760-02X400
01760-02X400
400
100
80
16
8
14.000
Yes
73030090
4059495006765
98% Warenverfügbarkeit. N...
31.12.2099
01760-03X200
01760-03X200
200
160
100
22
10
13.574
Yes
73030090
4059495006772
98% Warenverfügbarkeit. N...
31.12.2099
01760-03X300
01760-03X300
300
160
100
22
10
21.504
Yes
73030090
4059495006789
98% Warenverfügbarkeit. N...
31.12.2099
01760-03X600
01760-03X600
600
160
100
22
10
44.000
Yes
73030090
4059495006796
98% Warenverfügbarkeit. N...
31.12.2099
01760-04X200
01760-04X200
200
200
160
25
16
22.474
Yes
73030090
4059495006802
98% Warenverfügbarkeit. N...
31.12.2099
01760-04X300
01760-04X300
300
200
160
25
16
34.992
Yes
73030090
4059495006819
98% Warenverfügbarkeit. N...
31.12.2099
01760-04X600
01760-04X600
600
200
160
25
16
72.000
Yes
73030090
4059495006826
98% Warenverfügbarkeit. N...
31.12.2099
01760-05X300
01760-05X300
300
250
200
28
20
49.964
Yes
73030090
4059495006833
98% Warenverfügbarkeit. N...
31.12.2099
01760-05X600
01760-05X600
600
250
200
28
20
100.000
Yes
73030090
4059495006840
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성