Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02007 - Self-aligning pads adjustable with O-ring and exchangeable inserts
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Self-aligning pads
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/pendelauflagen/02007.prj},{NB=02007-716X025_K_(0)},{D2=16},{D3=0.0},{L1=25},{L2=23},{L3=10},{SW=24},{SW1=6},{KUGEL=20},{E=27.7},{GEW=0.0904},{EAN=4059495009469},{TYP=1.000},{L3A=0.000},{NDM=16},{XA=13.00},{ST=2.00},{XB=4.270},{XC=20.130},{XD=8.130},{XE=11.560},{XF=4.750},{XG=9.400},{XH=1.370},{XI=15.400},{XJ=16.0},{TYP1=0.000},{BEST=02007-716X025},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D1=M 16},{BELASTUNG=14},{BESTEG=07113-16109},{BESTEGKIPP=K0385.16109},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
E
width
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
02007-110X015
02007-110X015
C
steel insert, flat face
M 10
10
0.0
15
17
10
17
3
13
19.6
19
0.0335
Yes
84662080
4059495008707
31.12.2099
98% availability of produ...
02007-110X030
02007-110X030
C
steel insert, flat face
M 10
10
0.0
30
17
10
17
3
13
19.6
19
0.0409
Yes
84662080
4059495008714
31.12.2099
98% availability of produ...
02007-110X050
02007-110X050
C
steel insert, flat face
M 10
10
0.0
50
17
10
17
3
13
19.6
19
0.0502
Yes
84662080
4059495008721
31.12.2099
98% availability of produ...
02007-112X020
02007-112X020
C
steel insert, flat face
M 12
12
0.0
20
19
10
19
5
15
21.9
30
0.0506
Yes
84662080
4059495008738
31.12.2099
98% availability of produ...
02007-112X040
02007-112X040
C
steel insert, flat face
M 12
12
0.0
40
19
10
19
5
15
21.9
30
0.0620
Yes
84662080
4059495008745
31.12.2099
98% availability of produ...
02007-112X060
02007-112X060
C
steel insert, flat face
M 12
12
0.0
60
19
10
19
5
15
21.9
30
0.0750
Yes
84662080
4059495008752
31.12.2099
98% availability of produ...
02007-116X025
02007-116X025
C
steel insert, flat face
M 16
16
0.0
25
23
10
24
6
20
27.7
50
0.1029
Yes
84662080
4059495008769
31.12.2099
98% availability of produ...
02007-116X050
02007-116X050
C
steel insert, flat face
M 16
16
0.0
50
23
10
24
6
20
27.7
50
0.1313
Yes
84662080
4059495008776
31.12.2099
98% availability of produ...
02007-116X080
02007-116X080
C
steel insert, flat face
M 16
16
0.0
80
23
10
24
6
20
27.7
50
0.1665
Yes
84662080
4059495008783
31.12.2099
98% availability of produ...
02007-120X030
02007-120X030
C
steel insert, flat face
M 20
20
0.0
30
24
10
30
8
23
34.6
85
0.1757
Yes
84662080
4059495008790
31.12.2099
98% availability of produ...
02007-120X060
02007-120X060
C
steel insert, flat face
M 20
20
0.0
60
24
10
30
8
23
34.6
85
0.2318
Yes
84662080
4059495008806
31.12.2099
98% availability of produ...
02007-120X100
02007-120X100
C
steel insert, flat face
M 20
20
0.0
100
24
10
30
8
23
34.6
85
0.3018
Yes
84662080
4059495008813
31.12.2099
98% availability of produ...
02007-124X040
02007-124X040
C
steel insert, flat face
M 24
25
0.0
40
30
10
36
10
28
41.6
121
0.3310
Yes
84662080
4059495008820
31.12.2099
98% availability of produ...
02007-124X100
02007-124X100
C
steel insert, flat face
M 24
25
0.0
100
30
10
36
10
28
41.6
121
0.4841
Yes
84662080
4059495008837
31.12.2099
98% availability of produ...
02007-210X015
02007-210X015
E
stainless steel insert, f...
M 10
10
0.0
15
17
10
17
3
13
19.6
19
0.0332
Yes
84662080
4059495008844
31.12.2099
98% availability of produ...
02007-210X030
02007-210X030
E
stainless steel insert, f...
M 10
10
0.0
30
17
10
17
3
13
19.6
19
0.0398
Yes
84662080
4059495008851
31.12.2099
98% availability of produ...
02007-210X050
02007-210X050
E
stainless steel insert, f...
M 10
10
0.0
50
17
10
17
3
13
19.6
19
0.0486
Yes
84662080
4059495008868
31.12.2099
98% availability of produ...
02007-212X020
02007-212X020
E
stainless steel insert, f...
M 12
12
0.0
20
19
10
19
5
15
21.9
30
0.0504
Yes
84662080
4059495008875
31.12.2099
98% availability of produ...
02007-212X040
02007-212X040
E
stainless steel insert, f...
M 12
12
0.0
40
19
10
19
5
15
21.9
30
0.0630
Yes
84662080
4059495008882
31.12.2099
98% availability of produ...
02007-212X060
02007-212X060
E
stainless steel insert, f...
M 12
12
0.0
60
19
10
19
5
15
21.9
30
0.0710
Yes
84662080
4059495008899
31.12.2099
98% availability of produ...
02007-216X025
02007-216X025
E
stainless steel insert, f...
M 16
16
0.0
25
23
10
24
6
20
27.7
50
0.1000
Yes
84662080
4059495008905
31.12.2099
98% availability of produ...
02007-216X050
02007-216X050
E
stainless steel insert, f...
M 16
16
0.0
50
23
10
24
6
20
27.7
50
0.1270
Yes
84662080
4059495008912
31.12.2099
98% availability of produ...
02007-216X080
02007-216X080
E
stainless steel insert, f...
M 16
16
0.0
80
23
10
24
6
20
27.7
50
0.1652
Yes
84662080
4059495008929
31.12.2099
98% availability of produ...
02007-220X030
02007-220X030
E
stainless steel insert, f...
M 20
20
0.0
30
24
10
30
8
23
34.6
85
0.1710
Yes
84662080
4059495008936
31.12.2099
98% availability of produ...
02007-220X060
02007-220X060
E
stainless steel insert, f...
M 20
20
0.0
60
24
10
30
8
23
34.6
85
0.2200
Yes
84662080
4059495008943
31.12.2099
98% availability of produ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성