Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03035 - Spring plungers with hexagon socket and ball, stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03035.prj},{NB=03035-205_(0)},{BEST=03035-205},{MATERIAL=Edelstahl},{AUS=verstärkte Federkraft},{POS=0},{D=M 5},{D1=3.0},{L=14},{H=0.9},{S=2.5},{SX=2.500},{F1=19.0},{F2=30},{GEW=0.0011},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495017686},{FILTER=NORELEM,,BLOHM},{TYP=0},{TYP1=1},{TYP2=2},{XPOS=[0:$H.]},{NDM=5.000},{NDM1=0.0000},{TYP3=1},{XA=3},{XB=3.70},{XC=1.00},{XD=9.70},{XE=0.50},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
S
Width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03035-03
03035-03
Stainless steel
Standard spring force
M 3
1.5
9
0.4
1.5
1.5
3
0.0002
Yes
73181520
4059495017570
98% Warenverfügbarkeit. N...
31.12.2099
03035-04
03035-04
Stainless steel
Standard spring force
M 4
2.5
10
0.8
2.0
4.0
10
0.0004
Yes
73181520
4059495017587
98% Warenverfügbarkeit. N...
31.12.2099
03035-05
03035-05
Stainless steel
Standard spring force
M 5
3.0
14
0.9
2.5
6.0
11
0.0011
Yes
73181520
4059495017594
98% Warenverfügbarkeit. N...
31.12.2099
03035-06
03035-06
Stainless steel
Standard spring force
M 6
3.5
15
1.0
3.0
9.0
13
0.0017
Yes
73181520
4059495017600
98% Warenverfügbarkeit. N...
31.12.2099
03035-08
03035-08
Stainless steel
Standard spring force
M 8
5.0
18
1.5
4.0
15.0
30
0.0037
Yes
73181520
4059495017617
98% Warenverfügbarkeit. N...
31.12.2099
03035-10
03035-10
Stainless steel
Standard spring force
M 10
6.0
23
2.0
5.0
20.0
35
0.0078
Yes
73181520
4059495017624
98% Warenverfügbarkeit. N...
31.12.2099
03035-12
03035-12
Stainless steel
Standard spring force
M 12
8.0
26
2.5
6.0
30.0
55
0.0121
Yes
73181520
4059495017631
98% Warenverfügbarkeit. N...
31.12.2099
03035-16
03035-16
Stainless steel
Standard spring force
M 16
10.0
33
3.5
8.0
65.0
125
0.0312
Yes
73181520
4059495017648
98% Warenverfügbarkeit. N...
31.12.2099
03035-203
03035-203
Stainless steel
strong spring force
M 3
1.5
9
0.4
1.5
5.0
7
0.0003
Yes
73181520
4059495017662
98% Warenverfügbarkeit. N...
31.12.2099
03035-204
03035-204
Stainless steel
strong spring force
M 4
2.5
10
0.8
2.0
12.0
22
0.0005
Yes
73181520
4059495017679
98% Warenverfügbarkeit. N...
31.12.2099
03035-205
03035-205
Stainless steel
strong spring force
M 5
3.0
14
0.9
2.5
19.0
30
0.0011
Yes
73181520
4059495017686
98% Warenverfügbarkeit. N...
31.12.2099
03035-206
03035-206
Stainless steel
strong spring force
M 6
3.5
15
1.0
3.0
28.0
40
0.0018
Yes
73181520
4059495017693
98% Warenverfügbarkeit. N...
31.12.2099
03035-208
03035-208
Stainless steel
strong spring force
M 8
5.0
18
1.5
4.0
47.0
73
0.0039
Yes
73181520
4059495017709
98% Warenverfügbarkeit. N...
31.12.2099
03035-210
03035-210
Stainless steel
strong spring force
M 10
6.0
23
2.0
5.0
66.0
100
0.0079
Yes
73181520
4059495017716
98% Warenverfügbarkeit. N...
31.12.2099
03035-212
03035-212
Stainless steel
strong spring force
M 12
8.0
26
2.5
6.0
66.0
120
0.0126
Yes
73181520
4059495017723
98% Warenverfügbarkeit. N...
31.12.2099
03035-216
03035-216
Stainless steel
strong spring force
M 16
10.0
33
3.5
8.0
90.0
180
0.0315
Yes
73181520
4059495017730
98% Warenverfügbarkeit. N...
31.12.2099
03035-404
03035-404
Stainless steel
long version, standard sp...
M 4
2.5
16
0.8
2.0
4.0
10
0.0009
Yes
73181520
4059495017778
98% Warenverfügbarkeit. N...
31.12.2099
03035-405
03035-405
Stainless steel
long version, standard sp...
M 5
3.0
20
0.9
2.5
6.0
11
0.0019
Yes
73181520
4059495017785
98% Warenverfügbarkeit. N...
31.12.2099
03035-406
03035-406
Stainless steel
long version, standard sp...
M 6
3.5
25
1.0
3.0
9.0
13
0.0034
Yes
73181520
4059495017792
98% Warenverfügbarkeit. N...
31.12.2099
03035-408
03035-408
Stainless steel
long version, standard sp...
M 8
5.0
30
1.5
4.0
15.0
30
0.0074
Yes
73181520
4059495017808
98% Warenverfügbarkeit. N...
31.12.2099
03035-410
03035-410
Stainless steel
long version, standard sp...
M 10
6.0
35
2.0
5.0
20.0
35
0.0136
Yes
73181520
4059495017815
98% Warenverfügbarkeit. N...
31.12.2099
03035-412
03035-412
Stainless steel
long version, standard sp...
M 12
8.0
40
2.5
6.0
30.0
55
0.0221
Yes
73181520
4059495017822
98% Warenverfügbarkeit. N...
31.12.2099
03035-416
03035-416
Stainless steel
long version, standard sp...
M 16
10.0
45
3.5
8.0
65.0
125
0.0473
Yes
73181520
4059495017839
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성