Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03051 - Spring plungers with hexagon socket and POM thrust pin, LONG-LOK secured, steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03051.prj},{NB=03051-16_(0)},{D1=7.5},{L=32},{L1=14},{H=5.0},{T=6.0},{T1=2.5},{N=2.5},{SX=5.000},{F1=45},{F2=100},{DREHMOMENTEIN=3.90},{DREHMOMENTAUS=3.00},{GEW=0.0302},{EAN=4059495018935},{NDM=16},{NDM1=0.0000},{TYP1=1},{XA=1.60},{XB=20.50},{XC=4.00},{XD=1.80},{TAB=0},{TAB1=2},{TYP=1},{BEST=03051-16},{AUSF=Standard Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{S=5.0},{BESTMS=03040-9016},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{ZGT=ca. zwei Gewindegänge},{ZGT1=Gewindestift eingeklebt },{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03051-05
03051-05
Standard spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
6
20
0.12
0.08
0.0015
Yes
73181520
4059495018829
98% Warenverfügbarkeit. N...
31.12.2099
03051-06
03051-06
Standard spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
7
20
0.45
0.22
0.0022
Yes
73181520
4059495018836
98% Warenverfügbarkeit. N...
31.12.2099
03051-08
03051-08
Standard spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
9
35
1.05
0.37
0.0049
Yes
73181520
4059495018843
98% Warenverfügbarkeit. N...
31.12.2099
03051-10
03051-10
Standard spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
9
35
1.30
0.60
0.0079
Yes
73181520
4059495018850
98% Warenverfügbarkeit. N...
31.12.2099
03051-12
03051-12
Standard spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
12
55
2.00
1.30
0.0136
Yes
73181520
4059495018928
98% Warenverfügbarkeit. N...
31.12.2099
03051-16
03051-16
Standard spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
45
100
3.90
3.00
0.0302
Yes
73181520
4059495018935
98% Warenverfügbarkeit. N...
31.12.2099
03051-105
03051-105
light spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
3
10
0.12
0.08
0.0014
Yes
73181520
4059495018867
98% Warenverfügbarkeit. N...
31.12.2099
03051-106
03051-106
light spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
3
9
0.45
0.22
0.0022
Yes
73181520
4059495018874
98% Warenverfügbarkeit. N...
31.12.2099
03051-108
03051-108
light spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
4
16
1.05
0.37
0.0047
Yes
73181520
4059495018881
98% Warenverfügbarkeit. N...
31.12.2099
03051-110
03051-110
light spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
4
16
1.30
0.60
0.0077
Yes
73181520
4059495018898
98% Warenverfügbarkeit. N...
31.12.2099
03051-112
03051-112
light spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
5
27
2.00
1.30
0.0133
Yes
73181520
4059495018904
98% Warenverfügbarkeit. N...
31.12.2099
03051-116
03051-116
light spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
20
45
3.90
3.00
0.0298
Yes
73181520
4059495018911
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성