Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03150-11 2 - Protective plugs aluminium
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Locating elements / systems
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/positionierelemente_u_systeme/03150-11_2.prj},{NB=03150-11-2101221},{BEST=03150-11-2101221},{MATERIAL=Aluminium},{FORM=B},{AUSF1=mit Innensechskant},{AUSF2=mit O-Ring},{D=13.0},{D1=11.9},{G=M12},{L=21},{L1=11.5},{N=0},{SW=4},{GEW=0.0060},{BS=Infotext},{ROHS=Yes},{ZTN=76169990},{EAN=4059495944234},{FILTER=NORELEM,KIPP,},{NDM=12.0},{XA=1.200},{XB=1.800},{XC=8.800},{XD=9.400},{XE=2.100},{XF=45.000},{XG=1.000},{XH=4.000},{XI=12.300},{XJ=0.550},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF1
ⁿ/ₐ
AUSF2
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
G
thread
[mm]
L
Length
[mm]
L1
Length
[mm]
N
width
[mm]
SW
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03150-11-1000815
03150-11-1000815
Aluminium
A
with hexagon socket
without O-ring
12.6
11.9
M8
15
7.5
0
4
0.0030
Yes
76169990
4059495944180
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-1001221
03150-11-1001221
Aluminium
A
with hexagon socket
without O-ring
13.0
11.9
M12
21
11.5
0
4
0.0050
Yes
76169990
4059495944197
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-1001626
03150-11-1001626
Aluminium
A
with hexagon socket
without O-ring
17.0
15.9
M16
26
15.0
0
5
0.0130
Yes
76169990
4059495944203
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-1002035
03150-11-1002035
Aluminium
A
with hexagon socket
without O-ring
21.0
19.9
M20
35
19.0
0
5
0.0260
Yes
76169990
4059495944210
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-2100815
03150-11-2100815
Aluminium
B
with hexagon socket
with o-ring
12.6
11.9
M8
15
7.5
0
4
0.0030
Yes
76169990
4059495944227
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-2101221
03150-11-2101221
Aluminium
B
with hexagon socket
with o-ring
13.0
11.9
M12
21
11.5
0
4
0.0060
Yes
76169990
4059495944234
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-2101626
03150-11-2101626
Aluminium
B
with hexagon socket
with o-ring
17.0
15.9
M16
26
15.0
0
5
0.0130
Yes
76169990
4059495944241
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-2102035
03150-11-2102035
Aluminium
B
with hexagon socket
with o-ring
21.0
19.9
M20
35
19.0
0
5
0.0300
Yes
76169990
4059495944258
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-3110815
03150-11-3110815
Aluminium
C
with slot
with o-ring
11.9
11.9
M8
15
7.5
2
0
0.0030
Yes
76169990
4059495944265
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-3111221
03150-11-3111221
Aluminium
C
with slot
with o-ring
11.9
11.9
M12
21
11.5
2
0
0.0060
Yes
76169990
4059495944272
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-3111626
03150-11-3111626
Aluminium
C
with slot
with o-ring
15.9
15.9
M16
26
15.0
2
0
0.0130
Yes
76169990
4059495944289
98% Warenverfügbarkeit. N...
31.12.2099
03150-11-3112035
03150-11-3112035
Aluminium
C
with slot
with o-ring
19.9
19.9
M20
35
19.0
2
0
0.0300
Yes
76169990
4059495944296
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성