Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099-60 - Positioning bushes, steel or stainless steel with status sensor
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zubehoer_f_arretierbolzen_sperriegel_kugelsperrb/03099-60_asmtab.prj},{NB=03099-60-4101791},{BEST=03099-60-4101791},{FORM=D},{FORMT=glatt},{MATERIAL=Stahl},{D=10},{D1=17},{D2=0},{D3=3},{H=16},{H1=11.5},{H2=0.0},{H3=4},{L=27},{T=11.5},{T1=0},{SW1=0},{SW2=5},{GEW=0.0360},{BS=Infotext},{MONTAGE=Montageanleitung},{ROHS=Yes},{ZTN=84662080},{EAN=4059495751627},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=27.000},{TYP1=1},{ZGT=Sensor},{PPATH=03099-60_schb.prj},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
MATERIAL
Material base
ⁿ/ₐ
D
Diameter
ⁿ/ₐ
D1
thread
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
distance
[mm]
T
distance
[mm]
T1
distance
[mm]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-60-1031011
03099-60-1031011
A
full thread
Steel
3
M10x1
0
3
12
0.0
0.0
4
27
7.0
4
3
5
0.0220
Yes
84662080
4059495751368
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-1041011
03099-60-1041011
A
full thread
Steel
4
M10x1
0
3
12
0.0
0.0
4
27
7.0
4
4
5
0.0220
Yes
84662080
4059495751375
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-1051211
03099-60-1051211
A
full thread
Steel
5
M12x1,5
0
3
15
0.0
0.0
4
27
11.0
4
5
5
0.0250
Yes
84662080
4059495751382
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-1061211
03099-60-1061211
A
full thread
Steel
6
M12x1,5
0
3
15
0.0
0.0
4
27
11.0
4
6
5
0.0250
Yes
84662080
4059495751399
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-1081611
03099-60-1081611
A
full thread
Steel
8
M16x1,5
0
3
20
0.0
0.0
4
27
15.5
6
8
5
0.0350
Yes
84662080
4059495751405
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-1101611
03099-60-1101611
A
full thread
Steel
10
M16x1,5
0
3
20
0.0
0.0
4
27
15.5
6
10
5
0.0330
Yes
84662080
4059495751412
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-1122011
03099-60-1122011
A
full thread
Steel
12
M20x1,5
0
3
25
0.0
0.0
4
27
19.0
6
12
5
0.0510
Yes
84662080
4059495751429
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-1162411
03099-60-1162411
A
full thread
Steel
16
M24x2
0
3
32
0.0
0.0
4
27
25.0
8
16
5
0.0860
Yes
84662080
4059495751436
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-2031011
03099-60-2031011
B
with thread and collar
Steel
3
M10x1
0
3
15
12.0
10.5
4
27
7.0
0
11
5
0.0240
Yes
84662080
4059495751443
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-2041011
03099-60-2041011
B
with thread and collar
Steel
4
M10x1
0
3
15
12.0
10.5
4
27
7.0
0
11
5
0.0240
Yes
84662080
4059495751450
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-2051211
03099-60-2051211
B
with thread and collar
Steel
5
M12x1,5
0
3
15
12.0
10.5
4
27
11.0
0
13
5
0.0260
Yes
84662080
4059495751467
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-2061211
03099-60-2061211
B
with thread and collar
Steel
6
M12x1,5
0
3
15
12.0
10.5
4
27
11.0
0
13
5
0.0260
Yes
84662080
4059495751474
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-2081611
03099-60-2081611
B
with thread and collar
Steel
8
M16x1,5
0
3
20
15.0
13.5
4
27
15.5
0
17
5
0.0380
Yes
84662080
4059495751481
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-2101611
03099-60-2101611
B
with thread and collar
Steel
10
M16x1,5
0
3
20
15.0
13.5
4
27
15.5
0
17
5
0.0360
Yes
84662080
4059495751498
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-2122011
03099-60-2122011
B
with thread and collar
Steel
12
M20x1,5
0
3
25
20.0
18.5
4
27
19.0
0
22
5
0.0580
Yes
84662080
4059495751504
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-2162411
03099-60-2162411
B
with thread and collar
Steel
16
M24x2
0
3
32
27.0
25.5
4
27
25.0
0
27
5
0.0970
Yes
84662080
4059495751511
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-3041211
03099-60-3041211
C
with thread and approach ...
Steel
4
M12x1,5
19
3
16
12.0
10.5
4
27
11.0
4
4
5
0.0300
Yes
84662080
4059495751528
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-3051211
03099-60-3051211
C
with thread and approach ...
Steel
5
M12x1,5
19
3
16
12.0
10.5
4
27
11.0
4
5
5
0.0290
Yes
84662080
4059495751535
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-3061211
03099-60-3061211
C
with thread and approach ...
Steel
6
M12x1,5
19
3
16
12.0
10.5
4
27
11.0
4
6
5
0.0280
Yes
84662080
4059495751542
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-3081611
03099-60-3081611
C
with thread and approach ...
Steel
8
M16x1,5
26
3
20
15.0
13.5
4
27
15.5
6
8
5
0.0400
Yes
84662080
4059495751559
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-3101611
03099-60-3101611
C
with thread and approach ...
Steel
10
M16x1,5
26
3
20
15.0
13.5
4
27
15.5
6
10
5
0.0390
Yes
84662080
4059495751566
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-4030891
03099-60-4030891
D
smooth
Steel
3
8
0
3
10
6.0
0.0
4
27
5.0
0
0
5
0.0220
Yes
84662080
4059495751573
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-4040891
03099-60-4040891
D
smooth
Steel
4
8
0
3
10
6.0
0.0
4
27
5.0
0
0
5
0.0210
Yes
84662080
4059495751580
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-4050891
03099-60-4050891
D
smooth
Steel
5
8
0
3
10
6.0
0.0
4
27
6.0
0
0
5
0.0200
Yes
84662080
4059495751597
98% Warenverfügbarkeit. N...
31.12.2099
03099-60-4061091
03099-60-4061091
D
smooth
Steel
6
10
0
3
11
7.0
0.0
4
27
7.0
0
0
5
0.0220
Yes
84662080
4059495751603
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성