Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05765-01 - Toggle clamps horizontal with flat foot and adjustable clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1240_asmtab.prj},{NB=05765-01-0450000},{OH=90},{OG=68},{A=41.3},{A1=57.1},{A3=0.0},{B=41.3},{B1=57.2},{B2=19.0},{B3=11.0},{B5=4.0},{C=44.4},{C1=19.0},{D=8.3},{H=63.4},{L=295.6},{L1=108.3},{L2=63.6},{GEW=0.6650},{EAN=4059495772554},{XA=67.78594},{XB=68.21667},{XC=10.000},{XD=26.900},{XE=16.000},{XF=1.000},{XG=85.000},{TYP=5.000},{TYP1=4.000},{TYP2=4},{TYP3=4},{BEST=05765-01-045000},{MATERIAL=Stahl},{FORM=F},{M=M10X85},{HANDKRAFT=250},{HALTEKRAFTF1=2200},{HALTEKRAFTF2=5000},{SPANNKRAFTF3=1100},{SPANNKRAFTF4=3000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1240_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
distance
[mm]
A1
width
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
[mm]
D
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05765-01-010500
05765-01-010500
Stahl
A
90
75
15.9
23.8
11.1
15.9
23.8
8.0
5.0
1.5
7.7
6.8
4.4
17.3
79.0
20.7
13.5
M4X20
50
250
500
150
350
0.0284
Info
Yes
82057000
4059495772493
31.12.2099
98% Warenverfügbarkeit. N...
05765-01-022000
05765-01-022000
Stahl
B
85
73
27.0
37.0
25.4
22.0
36.0
11.4
7.4
2.0
25.1
12.7
5.5
37.8
143.5
56.9
35.7
M6X44
100
1000
2000
600
1200
0.1244
Info
Yes
82057000
4059495772516
31.12.2099
98% Warenverfügbarkeit. N...
05765-01-033200
05765-01-033200
Stahl
D
90
65
25.4
38.0
20.8
22.2
35.0
14.7
8.7
3.0
34.9
12.7
6.7
47.6
173.0
71.6
39.1
M8X63
150
2000
3200
800
1600
0.2564
Info
Yes
82057000
4059495772530
31.12.2099
98% Warenverfügbarkeit. N...
05765-01-045000
05765-01-045000
Stahl
F
90
68
41.3
57.1
0.0
41.3
57.2
19.0
11.0
4.0
44.4
19.0
8.3
63.4
295.6
108.3
63.6
M10X85
250
2200
5000
1100
3000
0.6650
Info
Yes
82057000
4059495772554
31.12.2099
98% Warenverfügbarkeit. N...
05765-01-110500
05765-01-110500
Edelstahl
A
90
75
15.9
23.8
11.1
15.9
23.8
8.0
5.0
1.5
7.7
6.8
4.4
17.3
79.0
20.7
13.5
M4X20
50
250
500
150
350
0.0299
Info
Yes
82057000
4059495772509
31.12.2099
98% Warenverfügbarkeit. N...
05765-01-122000
05765-01-122000
Edelstahl
C
85
73
27.0
37.0
25.4
22.0
36.0
11.4
7.4
2.0
25.1
12.7
5.5
37.8
143.5
56.9
35.7
M6X40
100
1000
2000
600
1200
0.1252
Info
Yes
82057000
4059495772523
31.12.2099
98% Warenverfügbarkeit. N...
05765-01-133200
05765-01-133200
Edelstahl
E
90
65
25.4
38.0
20.8
22.2
35.0
14.7
8.7
3.0
34.9
12.7
6.7
47.6
173.0
71.6
39.1
M8X60
150
2000
3200
800
1600
0.2559
Info
Yes
82057000
4059495772547
31.12.2099
98% Warenverfügbarkeit. N...
05765-01-145000
05765-01-145000
Edelstahl
G
90
68
41.3
57.1
0.0
41.3
57.2
19.0
11.0
4.0
44.4
19.0
8.3
63.4
295.6
108.3
63.6
M10X80
250
2200
5000
1100
3000
0.6279
Info
Yes
82057000
4059495772561
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성