Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05825-05 - Toggle clamps latch horizontal with catch plate
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1260_asmtab.prj},{NB=05825-05-07000GESCHLOSSEN},{LOCHBILD=1},{A=51},{A1=32},{A2=8.0},{A3=19},{A4=40.0},{A5=0.0},{B=60},{B1=45},{B2=36.0},{B3=28},{B5=4.0},{D=8.5},{D1=8},{H=85.6},{LMIN=177.7},{LMAX=234.0},{L1=56.3},{L2=32},{GEW=0.6794},{ZUGKRAFT=7000},{HANDKRAFT=200},{EAN=4059495773377},{TYP=3.0},{XA=14.000},{XB=53.000},{XC=26.000},{BEST=05825-05-07000},{MATERIAL=Stahl},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1260_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main material
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
A4
Length
[mm]
A5
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B5
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
LMIN
Length
[mm]
LMAX
Length
[mm]
L1
Length
[mm]
L2
Clamp travel
[mm]
GEW
Approx. weight
[kg]
ZUGKRAFT
F1
[N]
HANDKRAFT
FH
[N]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05825-05-02000
05825-05-02000
Stahl
1
26
13
4.5
11
23.0
0.0
36
24
19.0
16
2.5
5.2
4
42.0
101.7
142.3
40.6
16
0.1108
2000
100
Yes
82057000
4059495773339
31.12.2099
98% Warenverfügbarkeit. N...
05825-05-04000
05825-05-04000
Stahl
2
35
19
12.2
14
39.1
20.6
48
32
24.8
19
3.0
6.5
6
60.5
142.4
192.2
49.8
24
0.3091
4000
150
Yes
82057000
4059495773353
31.12.2099
98% Warenverfügbarkeit. N...
05825-05-07000
05825-05-07000
Stahl
1
51
32
8.0
19
40.0
0.0
60
45
36.0
28
4.0
8.5
8
85.6
177.7
234.0
56.3
32
0.6794
7000
200
Yes
82057000
4059495773377
31.12.2099
98% Warenverfügbarkeit. N...
05825-05-12000
05825-05-12000
Edelstahl
1
26
13
4.5
11
23.0
0.0
36
24
19.0
16
2.5
5.2
4
42.0
101.7
142.3
40.6
16
0.1105
2000
100
Yes
82057000
4059495773346
31.12.2099
98% Warenverfügbarkeit. N...
05825-05-14000
05825-05-14000
Edelstahl
2
35
19
12.2
14
39.1
20.6
48
32
24.8
19
3.0
6.5
6
60.5
142.4
192.2
49.8
24
0.3090
4000
150
Yes
82057000
4059495773360
31.12.2099
98% Warenverfügbarkeit. N...
05825-05-17000
05825-05-17000
Edelstahl
1
51
32
8.0
19
40.0
0.0
60
45
36.0
28
4.0
8.5
8
85.6
177.7
234.0
56.3
32
0.6617
7000
200
Yes
82057000
4059495773384
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성