Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05660 - Swing screws
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Latches, swing screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/spannverschluesse_schwenkschrauben/05660_asmtab.prj},{NB=05660-08050_28},{BEST=05660-08050},{D=M 8},{D1=8},{D2=18},{D3=40},{D4=16},{H=24},{H1=13},{H2=1.6},{L=30},{L1=25},{L2MIN=28},{L2MAX=28},{S=9},{GEW=0.0610},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495053516},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=3},{XA=50.0},{XPOS=[0:14]},{LX=42.000},{PPATH=05660_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2MIN
Length
[mm]
S
thickness
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05660-06050
05660-06050
M 6
6
14
32
12
20
10
1.6
22
17
32
7
0.0333
Yes
84879000
4059495053493
31.12.2099
98% Warenverfügbarkeit. N...
05660-06075
05660-06075
M 6
6
14
32
12
20
10
1.6
22
17
57
7
0.0379
Yes
84879000
4059495053509
31.12.2099
98% Warenverfügbarkeit. N...
05660-08050
05660-08050
M 8
8
18
40
16
24
13
1.6
30
25
28
9
0.0610
Yes
84879000
4059495053516
31.12.2099
98% Warenverfügbarkeit. N...
05660-08075
05660-08075
M 8
8
18
40
16
24
13
1.6
30
25
53
9
0.0746
Yes
84879000
4059495053523
31.12.2099
98% Warenverfügbarkeit. N...
05660-10075
05660-10075
M 10
10
20
50
20
31
17
2.0
37
32
49
12
0.1100
Yes
84879000
4059495053530
31.12.2099
98% Warenverfügbarkeit. N...
05660-10100
05660-10100
M 10
10
20
50
20
31
17
2.0
37
32
74
12
0.1219
Yes
84879000
4059495053547
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성