Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06290 - Machine handles fixed steel, similar to DIN 39
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06290.prj},{NB=06290-216},{BEST=06290-216},{MATERIAL=Stahl},{FORM=E},{AUSF=mit Gewindezapfen},{D1=16},{D2=0},{D3=M 6},{D4=10},{L1=50},{L2=13},{GEW=0.0466},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495088877},{FILTER=NORELEM},{R1=3.000},{R2=30.000},{E=18.000},{L3=7.000},{D5=9.000},{R3=19.000},{NDM=6},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D3
thread
ⁿ/ₐ
D4
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06290-213
06290-213
Steel
with threaded pin
13
M 5
8
40
10
0.0255
Yes
73181520
4059495088860
31.12.2099
98% Warenverfügbarkeit. N...
06290-216
06290-216
Steel
with threaded pin
16
M 6
10
50
13
0.0466
Yes
73181520
4059495088877
31.12.2099
98% Warenverfügbarkeit. N...
06290-220
06290-220
Steel
with threaded pin
20
M 8
13
64
15
0.0915
Yes
73181520
4059495088884
31.12.2099
98% Warenverfügbarkeit. N...
06290-225
06290-225
Steel
with threaded pin
25
M 10
16
80
18
0.1824
Yes
73181520
4059495088891
31.12.2099
98% Warenverfügbarkeit. N...
06290-232
06290-232
Steel
with threaded pin
32
M 12
20
100
20
0.3581
Yes
73181520
4059495088907
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성