Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06273 - Handwheels DIN 950, aluminium
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06273.prj},{NB=06273-2500X40},{D1=500},{D4=82.000},{D3=79},{L1=45},{L3=72},{B3=12},{BB3=12.000},{T=43.3},{GEW=5.8800},{EAN=4059495085951},{TAB=1},{TAB1=2},{TYP=2.000},{TYP1=1},{TYP2=1},{NDM=16.000},{KDM=13.835},{D2X=40.000},{E=220.000},{R7=17.000},{GR3=41.000},{GR2=68.000},{GR1=7.000},{GL3=14.000},{GE=42.000},{GL1=112.000},{GD5=18.000},{GD4=22.000},{GD1=36.000},{R8=0.400},{R6=12.000},{R5=17.000},{R4=34.000},{R3=8.500},{R2=28.000},{R1=14.000},{L2=27.000},{H2=32.000},{H1=38.000},{C=14.000},{D5=95.000},{B2=28.000},{B1=40.000},{A=62.000},{DD2=40.000},{Z=1},{BEST=06273-2500X40},{MATERIAL=Aluminium},{AUSF=feststehender Ballengriff, Nabe ohne Nut},{D2=40},{REIHE=2},{SPEICHEN=5},{GRIFF1=Ø36 x M 16 x 112}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter H7
[mm]
REIHE
Line
ⁿ/ₐ
D3
diameter
[mm]
L1
width
[mm]
L3
width
[mm]
B3
width P9
[mm]
T
depth
[mm]
SPEICHEN
Number of spokes
ⁿ/ₐ
GEW
Approx. weight
[kg]
GRIFF1
Fixed Machine Handle to Din 39 Form E
ⁿ/ₐ
GRIFF2
Revolving Machine Handles to DIN 98 Form E
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06273-0080X10
06273-0080X10
Aluminium
without machine handle, h...
80
10
1
25
16
29
3
11.4
3
0.1272
-
-
Yes
76169951
4059495085302
31.12.2099
98% Warenverfügbarkeit. N...
06273-0080X12
06273-0080X12
Aluminium
without machine handle, h...
80
12
2
25
16
29
4
13.8
3
0.1277
-
-
Yes
76169951
4059495085319
31.12.2099
98% Warenverfügbarkeit. N...
06273-0100X10
06273-0100X10
Aluminium
without machine handle, h...
100
10
1
29
17
33
3
11.4
3
0.2099
-
-
Yes
76169951
4059495085326
31.12.2099
98% Warenverfügbarkeit. N...
06273-0100X12
06273-0100X12
Aluminium
without machine handle, h...
100
12
2
29
17
33
4
13.8
3
0.2064
-
-
Yes
76169951
4059495085333
31.12.2099
98% Warenverfügbarkeit. N...
06273-0125X12
06273-0125X12
Aluminium
without machine handle, h...
125
12
1
31
18
36
4
13.8
3
0.2891
-
-
Yes
76169951
4059495085340
31.12.2099
98% Warenverfügbarkeit. N...
06273-0125X14
06273-0125X14
Aluminium
without machine handle, h...
125
14
2
31
18
36
5
16.3
3
0.2072
-
-
Yes
76169951
4059495085357
31.12.2099
98% Warenverfügbarkeit. N...
06273-0140X14
06273-0140X14
Aluminium
without machine handle, h...
140
14
1
36
19
39
5
16.3
3
0.3781
-
-
Yes
76169951
4059495085364
31.12.2099
98% Warenverfügbarkeit. N...
06273-0140X16
06273-0140X16
Aluminium
without machine handle, h...
140
16
2
36
19
39
5
18.3
3
0.3748
-
-
Yes
76169951
4059495085371
31.12.2099
98% Warenverfügbarkeit. N...
06273-0160X14
06273-0160X14
Aluminium
without machine handle, h...
160
14
1
36
20
40
5
16.3
3
0.4771
-
-
Yes
76169951
4059495085388
31.12.2099
98% Warenverfügbarkeit. N...
06273-0160X16
06273-0160X16
Aluminium
without machine handle, h...
160
16
2
36
20
40
5
18.3
3
0.4712
-
-
Yes
76169951
4059495085395
31.12.2099
98% Warenverfügbarkeit. N...
06273-0180X16
06273-0180X16
Aluminium
without machine handle, h...
180
16
1
37
22
43
5
18.3
3
0.6509
-
-
Yes
76169951
4059495085401
31.12.2099
98% Warenverfügbarkeit. N...
06273-0180X18
06273-0180X18
Aluminium
without machine handle, h...
180
18
2
37
22
43
6
20.8
3
0.6495
-
-
Yes
76169951
4059495085418
31.12.2099
98% Warenverfügbarkeit. N...
06273-0200X18
06273-0200X18
Aluminium
without machine handle, h...
200
18
1
49
24
45
6
20.8
3
0.8634
-
-
Yes
76169951
4059495085425
31.12.2099
98% Warenverfügbarkeit. N...
06273-0200X22
06273-0200X22
Aluminium
without machine handle, h...
200
22
2
49
24
45
6
24.8
3
0.8946
-
-
Yes
76169951
4059495085432
31.12.2099
98% Warenverfügbarkeit. N...
06273-0250X22
06273-0250X22
Aluminium
without machine handle, h...
250
22
1
49
28
50
6
24.8
5
1.5470
-
-
Yes
76169951
4059495085449
31.12.2099
98% Warenverfügbarkeit. N...
06273-0250X26
06273-0250X26
Aluminium
without machine handle, h...
250
26
2
49
28
50
8
29.3
5
1.5210
-
-
Yes
76169951
4059495085456
31.12.2099
98% Warenverfügbarkeit. N...
06273-0315X26
06273-0315X26
Aluminium
without machine handle, h...
315
26
1
54
33
56
8
29.3
5
2.4000
-
-
Yes
76169951
4059495085463
31.12.2099
98% Warenverfügbarkeit. N...
06273-0315X30
06273-0315X30
Aluminium
without machine handle, h...
315
30
2
54
33
56
8
33.3
5
2.3640
-
-
Yes
76169951
4059495085470
31.12.2099
98% Warenverfügbarkeit. N...
06273-0400X30
06273-0400X30
Aluminium
without machine handle, h...
400
30
1
65
38
63
8
33.3
5
3.8800
-
-
Yes
76169951
4059495085487
31.12.2099
98% Warenverfügbarkeit. N...
06273-0400X34
06273-0400X34
Aluminium
without machine handle, h...
400
34
2
65
38
63
10
37.3
5
3.6000
-
-
Yes
76169951
4059495085494
31.12.2099
98% Warenverfügbarkeit. N...
06273-0500X34
06273-0500X34
Aluminium
without machine handle, h...
500
34
1
79
45
72
10
37.3
5
5.7430
-
-
Yes
76169951
4059495085500
31.12.2099
98% Warenverfügbarkeit. N...
06273-0500X40
06273-0500X40
Aluminium
without machine handle, h...
500
40
2
79
45
72
12
43.3
5
5.6750
-
-
Yes
76169951
4059495085517
31.12.2099
98% Warenverfügbarkeit. N...
06273-1080X10
06273-1080X10
Aluminium
without machine handle, h...
80
10
1
25
16
29
3
11.4
3
0.2077
-
-
Yes
76169951
4059495085524
31.12.2099
98% Warenverfügbarkeit. N...
06273-1080X12
06273-1080X12
Aluminium
without machine handle, h...
80
12
2
25
16
29
4
13.8
3
0.1275
-
-
Yes
76169951
4059495085531
31.12.2099
98% Warenverfügbarkeit. N...
06273-1100X10
06273-1100X10
Aluminium
without machine handle, h...
100
10
1
29
17
33
3
11.4
3
0.2077
-
-
Yes
76169951
4059495085548
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성