Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07661 - Threaded inserts reinforced
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Threaded Inserts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/gewindeeinsaetze/07661.prj},{NB=07661-24X2},{BEST=07661-24X2},{MATERIAL=Stahl},{D1=M 24 x 2},{D2=M 33 x 2},{L=33},{EB=31.0},{ES=33.3},{EG=M 33 x 2},{ET=37.5},{AB=28.8},{AT=6.4},{BESTEW=07661-824},{GEW=0.0909},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495174631},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM1=33.000},{NDM2=24.000},{P1=2.000},{ST=2.000},{ST1=2.000},{ZGT=Arretierkeil},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
Internal thread
ⁿ/ₐ
D2
External thread
ⁿ/ₐ
L
Length
[mm]
EB
Installation: drill Ø
[mm]
ES
Installation: countersunk Ø +0.25
[mm]
EG
Installation: screw tab
ⁿ/ₐ
ET
Installation: min. thread depth
[mm]
AB
Removal drill Ø
[mm]
AT
Removal depth of boring
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07661-04
07661-04
Steel
M 4
M 8
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0016
Yes
73181900
4059495174266
31.12.2099
98% Warenverfügbarkeit. N...
07661-05
07661-05
Steel
M 5
M 10 x 1,25
10
8.8
10.3
M 10 x 1,25
12.5
7.5
4.8
0.0035
Yes
73181900
4059495174273
31.12.2099
98% Warenverfügbarkeit. N...
07661-06
07661-06
Steel
M 6
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
14.5
9.5
4.8
0.0064
Yes
73181900
4059495174280
31.12.2099
98% Warenverfügbarkeit. N...
07661-08
07661-08
Steel
M 8
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0091
Yes
73181900
4059495174297
31.12.2099
98% Warenverfügbarkeit. N...
07661-08X1
07661-08X1
Steel
M 8 x 1
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0090
Yes
73181900
4059495174303
31.12.2099
98% Warenverfügbarkeit. N...
07661-10
07661-10
Steel
M 10
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0127
Yes
73181900
4059495174310
31.12.2099
98% Warenverfügbarkeit. N...
07661-10X125
07661-10X125
Steel
M 10 x 1,25
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0126
Yes
73181900
4059495174372
31.12.2099
98% Warenverfügbarkeit. N...
07661-12
07661-12
Steel
M 12
M 18 x 1,5
18
16.8
18.3
M 18 x 1,5
20.5
15.5
4.8
0.0171
Yes
73181900
4059495174471
31.12.2099
98% Warenverfügbarkeit. N...
07661-12X125
07661-12X125
Steel
M 12 x 1,25
M 18 x 1,5
18
16.8
18.3
M 18 x 1,5
20.5
15.5
4.8
0.0164
Yes
73181900
4059495174532
31.12.2099
98% Warenverfügbarkeit. N...
07661-14
07661-14
Steel
M 14
M 20 x 1,5
20
18.8
20.3
M 20 x 1,5
22.5
17.5
4.8
0.0221
Yes
73181900
4059495174549
31.12.2099
98% Warenverfügbarkeit. N...
07661-14X15
07661-14X15
Steel
M 14 x 1,5
M 20 x 1,5
20
18.8
20.3
M 20 x 1,5
22.5
17.5
4.8
0.0212
Yes
73181900
4059495174556
31.12.2099
98% Warenverfügbarkeit. N...
07661-16
07661-16
Steel
M 16
M 22 x 1,5
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0266
Yes
73181900
4059495174563
31.12.2099
98% Warenverfügbarkeit. N...
07661-16X15
07661-16X15
Steel
M 16 x 1,5
M 22 x 1,5
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0258
Yes
73181900
4059495174570
31.12.2099
98% Warenverfügbarkeit. N...
07661-18X15
07661-18X15
Steel
M 18 x 1,5
M 24 x 1,5
24
22.5
24.3
M 24 x 1,5
26.5
19.8
6.4
0.0309
Yes
73181900
4059495174587
31.12.2099
98% Warenverfügbarkeit. N...
07661-20
07661-20
Steel
M 20
M 30 x 2
30
28.0
30.3
M 30 x 2
34.5
25.8
6.4
0.0824
Yes
73181900
4059495174594
31.12.2099
98% Warenverfügbarkeit. N...
07661-20X15
07661-20X15
Steel
M 20 x 1,5
M 30 x 2
30
28.0
30.3
M 30 x 2
34.5
25.8
6.4
0.0790
Yes
73181900
4059495174600
31.12.2099
98% Warenverfügbarkeit. N...
07661-22X15
07661-22X15
Steel
M 22 x 1,5
M 32 x 2
32
30.0
32.3
M 32 x 2
36.5
27.8
6.4
0.0913
Yes
73181900
4059495174617
31.12.2099
98% Warenverfügbarkeit. N...
07661-24
07661-24
Steel
M 24
M 33 x 2
33
31.0
33.3
M 33 x 2
37.5
28.8
6.4
0.0949
Yes
73181900
4059495174624
31.12.2099
98% Warenverfügbarkeit. N...
07661-24X2
07661-24X2
Steel
M 24 x 2
M 33 x 2
33
31.0
33.3
M 33 x 2
37.5
28.8
6.4
0.0909
Yes
73181900
4059495174631
31.12.2099
98% Warenverfügbarkeit. N...
07661-104
07661-104
Stainless steel
M 4
M 8
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0017
Yes
73181900
4059495174327
31.12.2099
98% Warenverfügbarkeit. N...
07661-105
07661-105
Stainless steel
M 5
M 10 x 1,25
10
8.8
10.3
M 10 x 1,25
12.5
7.5
4.8
0.0036
Yes
73181900
4059495174334
31.12.2099
98% Warenverfügbarkeit. N...
07661-106
07661-106
Stainless steel
M 6
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
14.5
9.5
4.8
0.0065
Yes
73181900
4059495174341
31.12.2099
98% Warenverfügbarkeit. N...
07661-108
07661-108
Stainless steel
M 8
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0092
Yes
73181900
4059495174358
31.12.2099
98% Warenverfügbarkeit. N...
07661-108X1
07661-108X1
Stainless steel
M 8 x 1
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0090
Yes
73181900
4059495174365
31.12.2099
98% Warenverfügbarkeit. N...
07661-110
07661-110
Stainless steel
M 10
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0128
Yes
73181900
4059495174389
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성