Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07800 - Shaft collars set screw DIN 705, stainless steel
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Locking rings, shaft collars
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/klemmringe_stellringe/07800_1.prj},{NB=07800-110002},{BEST=07800-110002},{MATERIAL=Edelstahl},{AUSF=mit Gewindestift DIN 553 (Schlitz)},{FORM=A},{Z=0.000},{B=25.0},{D1=100},{D2=140},{D3=M 12 x 25},{GEW=1.4800},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495178301},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{TYP=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
Z
[mm]
B
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
Grub Screw
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07800-100302
07800-100302
Stainless steel
with grub screw DIN 553 (...
A
0.000
5.0
3
7
M 2 x 3
0.0012
Yes
73269086
4059495177441
31.12.2099
98% Warenverfügbarkeit. N...
07800-100402
07800-100402
Stainless steel
with grub screw DIN 553 (...
A
0.000
5.0
4
8
M 2,5 x 3
0.0015
Yes
73269086
4059495177465
31.12.2099
98% Warenverfügbarkeit. N...
07800-100502
07800-100502
Stainless steel
with grub screw DIN 553 (...
A
0.000
6.0
5
10
M 3 x 4
0.0027
Yes
73269086
4059495177489
31.12.2099
98% Warenverfügbarkeit. N...
07800-100602
07800-100602
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
6
12
M 4 x 5
0.0052
Yes
73269086
4059495177502
31.12.2099
98% Warenverfügbarkeit. N...
07800-100702
07800-100702
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
7
12
M 4 x 5
0.0046
Yes
73269086
4059495177526
31.12.2099
98% Warenverfügbarkeit. N...
07800-100802
07800-100802
Stainless steel
with grub screw DIN 553 (...
A
0.000
8.0
8
16
M 4 x 6
0.0092
Yes
73269086
4059495177540
31.12.2099
98% Warenverfügbarkeit. N...
07800-100902
07800-100902
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
9
18
M 5 x 8
0.0148
Yes
73269086
4059495177564
31.12.2099
98% Warenverfügbarkeit. N...
07800-101002
07800-101002
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
10
20
M 5 x 8
0.0189
Yes
73269086
4059495177588
31.12.2099
98% Warenverfügbarkeit. N...
07800-101102
07800-101102
Stainless steel
with grub screw DIN 553 (...
A
0.000
10.0
11
20
M 5 x 8
0.0169
Yes
73269086
4059495177601
31.12.2099
98% Warenverfügbarkeit. N...
07800-101202
07800-101202
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
12
22
M 6 x 8
0.0244
Yes
73269086
4059495177625
31.12.2099
98% Warenverfügbarkeit. N...
07800-101402
07800-101402
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
14
25
M 6 x 8
0.0308
Yes
73269086
4059495177649
31.12.2099
98% Warenverfügbarkeit. N...
07800-101502
07800-101502
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
15
25
M 6 x 8
0.0287
Yes
73269086
4059495177663
31.12.2099
98% Warenverfügbarkeit. N...
07800-101602
07800-101602
Stainless steel
with grub screw DIN 553 (...
A
0.000
12.0
16
28
M 6 x 8
0.0380
Yes
73269086
4059495177687
31.12.2099
98% Warenverfügbarkeit. N...
07800-101802
07800-101802
Stainless steel
with grub screw DIN 553 (...
A
0.000
14.0
18
32
M 6 x 8
0.0588
Yes
73269086
4059495177700
31.12.2099
98% Warenverfügbarkeit. N...
07800-102002
07800-102002
Stainless steel
with grub screw DIN 553 (...
A
0.000
14.0
20
32
M 6 x 8
0.0525
Yes
73269086
4059495177724
31.12.2099
98% Warenverfügbarkeit. N...
07800-102402
07800-102402
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
24
40
M 8 x 12
0.0991
Yes
73269086
4059495177748
31.12.2099
98% Warenverfügbarkeit. N...
07800-102502
07800-102502
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
25
40
M 8 x 10
0.0939
Yes
73269086
4059495177762
31.12.2099
98% Warenverfügbarkeit. N...
07800-102602
07800-102602
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
26
40
M 8 x 10
0.0886
Yes
73269086
4059495177786
31.12.2099
98% Warenverfügbarkeit. N...
07800-102802
07800-102802
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
28
45
M 8 x 12
0.1220
Yes
73269086
4059495177809
31.12.2099
98% Warenverfügbarkeit. N...
07800-103002
07800-103002
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
30
45
M 8 x 10
0.1084
Yes
73269086
4059495177823
31.12.2099
98% Warenverfügbarkeit. N...
07800-103202
07800-103202
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
32
50
M 8 x 12
0.1460
Yes
73269086
4059495177847
31.12.2099
98% Warenverfügbarkeit. N...
07800-103502
07800-103502
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
35
56
M 8 x 12
0.1858
Yes
73269086
4059495177861
31.12.2099
98% Warenverfügbarkeit. N...
07800-103602
07800-103602
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
36
56
M 8 x 12
0.1777
Yes
73269086
4059495177885
31.12.2099
98% Warenverfügbarkeit. N...
07800-103802
07800-103802
Stainless steel
with grub screw DIN 553 (...
A
0.000
16.0
38
56
M 8 x 12
0.1670
Yes
73269086
4059495177908
31.12.2099
98% Warenverfügbarkeit. N...
07800-104002
07800-104002
Stainless steel
with grub screw DIN 553 (...
A
0.000
18.0
40
63
M 10 x 16
0.2582
Yes
73269086
4059495177922
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성