Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07090 - T-nuts
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07090.prj},{NB=07090-1005017},{BEST=07090-1005017},{TYP=-},{NUTB=10},{D=M5},{N=9.7},{B=9.7},{H=1.5},{H1=5.8},{H2=1.5},{L1=19},{GEW=0.0066},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495145594},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=5.0},{XA=2.000},{XB=6.000},{XC=5.000},{XD=0.500},{XE=0.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
D
Internal thread
[mm]
N
width
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
ⁿ/ₐ
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07090-0804015
07090-0804015
B
8
M4
7.7
7.7
1.5
4.5
1.5
16
0.0039
Yes
73181600
4059495145563
31.12.2099
98% Warenverfügbarkeit. N...
07090-0805015
07090-0805015
B
8
M5
7.7
7.7
1.5
4.5
1.5
16
0.0035
Yes
73181600
4059495145570
31.12.2099
98% Warenverfügbarkeit. N...
07090-0806015
07090-0806015
B
8
M6
7.7
7.7
1.5
4.5
1.5
16
0.0032
Yes
73181600
4059495145587
31.12.2099
98% Warenverfügbarkeit. N...
07090-1004030
07090-1004030
B
10
M4
9.7
9.7
3.0
5.8
3.0
19
0.0080
Yes
73181600
4059495299501
31.12.2099
98% Warenverfügbarkeit. N...
07090-1005017
07090-1005017
-
10
M5
9.7
9.7
1.5
5.8
1.5
19
0.0066
Yes
73181600
4059495145594
31.12.2099
98% Warenverfügbarkeit. N...
07090-1005030
07090-1005030
B
10
M5
9.7
9.7
3.0
5.8
3.0
19
0.0075
Yes
73181600
4059495145600
31.12.2099
98% Warenverfügbarkeit. N...
07090-1006017
07090-1006017
-
10
M6
9.7
9.7
1.5
5.8
1.5
19
0.0061
Yes
73181600
4059495145617
31.12.2099
98% Warenverfügbarkeit. N...
07090-1006030
07090-1006030
B
10
M6
9.7
9.7
3.0
5.8
3.0
19
0.0070
Yes
73181600
4059495145624
31.12.2099
98% Warenverfügbarkeit. N...
07090-1008017
07090-1008017
-
10
M8
9.7
9.7
1.5
5.8
1.5
19
0.0052
Yes
73181600
4059495145631
31.12.2099
98% Warenverfügbarkeit. N...
07090-1008030
07090-1008030
B
10
M8
9.7
9.7
3.0
5.8
3.0
19
0.0058
Yes
73181600
4059495145648
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성