Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07160 - Hexagon socket head cap screw DIN 912 / EN ISO 4762, LONG-LOK secured
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07160_4.prj},{NB=07160-812X50},{BEST=07160-812X50},{D=M12},{K=12},{DK=18.0},{SW=10},{L=50},{L1=12},{LS=0.00},{LG=5.25},{ESD=1.80},{ASD=0.90},{GEW=0.0522},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495334912},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{NDM=12.000},{XA=3.5},{XB=4.6},{XC=6.0},{XD=1.3},{XE=0.500},{XF=6.200},{XG=18.000},{XH=50.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
K
height
[mm]
DK
diameter
[mm]
SW
width across flats
[mm]
L
Length
[mm]
L1
Length
[mm]
LS
Ls min.
[mm]
LG
Lg max.
[mm]
ESD
Tightening torque approx. Nm
[Nm]
ASD
Loosening torque approx. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07160-804X10
07160-804X10
M 4
4
7.0
3
10
5
0.00
2.10
0.15
0.22
0.0017
Yes
73181520
4059495334561
31.12.2099
98% Warenverfügbarkeit. N...
07160-804X12
07160-804X12
M 4
4
7.0
3
12
5
0.00
2.10
0.15
0.22
0.0018
Yes
73181520
4059495334578
31.12.2099
98% Warenverfügbarkeit. N...
07160-804X16
07160-804X16
M 4
4
7.0
3
16
6
0.00
2.10
0.15
0.22
0.0021
Yes
73181520
4059495334585
31.12.2099
98% Warenverfügbarkeit. N...
07160-804X20
07160-804X20
M 4
4
7.0
3
20
7
0.00
2.10
0.15
0.22
0.0023
Yes
73181520
4059495334592
31.12.2099
98% Warenverfügbarkeit. N...
07160-804X25
07160-804X25
M 4
4
7.0
3
25
7
0.00
2.10
0.15
0.22
0.0027
Yes
73181520
4059495334608
31.12.2099
98% Warenverfügbarkeit. N...
07160-805X10
07160-805X10
M 5
5
8.5
4
10
5
0.00
2.40
0.25
0.10
0.0046
Yes
73181520
4059495334615
31.12.2099
98% Warenverfügbarkeit. N...
07160-805X12
07160-805X12
M 5
5
8.5
4
12
6
0.00
2.40
0.25
0.10
0.0030
Yes
73181520
4059495334622
31.12.2099
98% Warenverfügbarkeit. N...
07160-805X16
07160-805X16
M 5
5
8.5
4
16
7
0.00
2.40
0.25
0.10
0.0034
Yes
73181520
4059495334639
31.12.2099
98% Warenverfügbarkeit. N...
07160-805X20
07160-805X20
M 5
5
8.5
4
20
7
0.00
2.40
0.25
0.10
0.0041
Yes
73181520
4059495334646
31.12.2099
98% Warenverfügbarkeit. N...
07160-805X25
07160-805X25
M 5
5
8.5
4
25
8
0.00
2.40
0.25
0.10
0.0028
Yes
73181520
4059495334653
31.12.2099
98% Warenverfügbarkeit. N...
07160-805X30
07160-805X30
M 5
5
8.5
4
30
8
4.00
8.00
0.25
0.10
0.0053
Yes
73181520
4059495334660
31.12.2099
98% Warenverfügbarkeit. N...
07160-805X40
07160-805X40
M 5
5
8.5
4
40
8
14.00
18.00
0.25
0.10
0.0068
Yes
73181520
4059495334677
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X10
07160-806X10
M 6
6
10.0
5
10
5
0.00
3.00
0.45
0.25
0.0044
Yes
73181520
4059495334684
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X12
07160-806X12
M 6
6
10.0
5
12
6
0.00
3.00
0.45
0.25
0.0046
Yes
73181520
4059495334691
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X16
07160-806X16
M 6
6
10.0
5
16
7
0.00
3.00
0.45
0.25
0.0054
Yes
73181520
4059495334707
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X20
07160-806X20
M 6
6
10.0
5
20
7
0.00
3.00
0.45
0.25
0.0061
Yes
73181520
4059495334714
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X25
07160-806X25
M 6
6
10.0
5
25
8
0.00
3.00
0.45
0.25
0.0069
Yes
73181520
4059495334721
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X30
07160-806X30
M 6
6
10.0
5
30
8
0.00
3.00
0.45
0.25
0.0076
Yes
73181520
4059495334738
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X35
07160-806X35
M 6
6
10.0
5
35
8
6.00
11.00
0.45
0.25
0.0089
Yes
73181520
4059495334745
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X40
07160-806X40
M 6
6
10.0
5
40
8
11.00
16.00
0.45
0.25
0.0100
Yes
73181520
4059495334752
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X45
07160-806X45
M 6
6
10.0
5
45
8
16.00
21.00
0.45
0.25
0.0110
Yes
73181520
4059495334769
31.12.2099
98% Warenverfügbarkeit. N...
07160-806X50
07160-806X50
M 6
6
10.0
5
50
8
21.00
26.00
0.45
0.25
0.0121
Yes
73181520
4059495334776
31.12.2099
98% Warenverfügbarkeit. N...
07160-808X16
07160-808X16
M 8
8
13.0
6
16
7
0.00
3.75
0.80
0.40
0.0112
Yes
73181520
4059495334783
31.12.2099
98% Warenverfügbarkeit. N...
07160-808X20
07160-808X20
M 8
8
13.0
6
20
8
0.00
3.75
0.80
0.40
0.0126
Yes
73181520
4059495334790
31.12.2099
98% Warenverfügbarkeit. N...
07160-808X25
07160-808X25
M 8
8
13.0
6
25
8
0.00
3.75
0.80
0.40
0.0140
Yes
73181520
4059495334806
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
07160 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless st...
norelem
30.05.2024
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
07210 - Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032
norelem
28.06.2024
R0162 - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) -...
PlaSteel
17.06.2021
07159 - Socket head screws full thread, DIN 912 / DIN EN ISO 4762
norelem
30.05.2024
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
03320 - Cylindrical pins to DIN 6325
norelem
30.05.2024
07300 - Washers medium DIN ISO 7089 A
norelem
30.05.2024
07305 - Washers large OD DIN 9021
norelem
30.05.2024
07200 - Wing nuts DIN 315
norelem
30.05.2024
07171 - Hexagon Head Bolts DIN 933
norelem
30.05.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
07119 - Thrust screws LONG-LOK secured
norelem
30.05.2024
07175 - Screws with countersunk head hexagon socket DIN EN ISO 10642
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성