Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
09060 - Magnets permanent for workholding with fine pole division
norelem
Flexible standard component system
09000 Shallow pot magnets Rubber-coated magnets Pinboard magnets Raw magnets Other magnets Deep pot magnets
Other magnets
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_09000/sonstige_magnete/09060.prj},{NB=09060-2020},{BEST=09060-2020},{TYP=B},{L=100},{B=50},{H=50},{W=5},{HF=3 Flächen 100x50},{GEW=1.6200},{BS=Infotext},{ROHS=Yes},{ZTN=85051100},{EAN=4059495216713},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
W
angular misalignment max.
ⁿ/ₐ
HF
Magnetic force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
09060-2010
09060-2010
100
100
50
5
1 surface 100x100, 2 surf...
3.2000
Yes
85051100
4059495216706
31.12.2099
98% Warenverfügbarkeit. N...
09060-2020
09060-2020
100
50
50
5
3 surfaces 100x50
1.6200
Yes
85051100
4059495216713
31.12.2099
98% Warenverfügbarkeit. N...
09060-2030
09060-2030
100
25
25
5
2 surfaces 100x25
0.4563
Yes
85051100
4059495216720
31.12.2099
98% Warenverfügbarkeit. N...
09060-2040
09060-2040
100
25
25
5
2 surfaces 100x25
0.4268
Yes
85051100
4059495216737
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성