Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95034 - Swivel and fixed castors standard version
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95034.prj},{NB=95034-1003710},{BEST=95034-100371},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{VERS=1.000},{RL=Gleitlager},{A=35},{B=85},{B1=60},{B2=0},{B3=37},{L=100},{L1=80},{H=125},{D=9},{R=85.0},{R1=100},{TFK=200},{GEW=0.5300},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495272603},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
95034-07532
95034-07532
Swivel Castor
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.5400
Yes
83022000
4059495272566
95034-10037
95034-10037
Swivel Castor
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.6330
Yes
83022000
4059495272597
95034-12540
95034-12540
Swivel Castor
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.7990
Yes
83022000
4059495272627
95034-15050
95034-15050
Swivel Castor
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
1.9480
Yes
83022000
4059495272658
95034-075321
95034-075321
Fixed Castor
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.3253
Yes
83022000
4059495272573
95034-100371
95034-100371
Fixed Castor
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.5300
Yes
83022000
4059495272603
95034-125401
95034-125401
Fixed Castor
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.6842
Yes
83022000
4059495272634
95034-150501
95034-150501
Fixed Castor
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
1.9200
Yes
83022000
4059495272665
95034-075322
95034-075322
Swivel Castor with stop-f...
plain bearing
35
85
60
0
32
100
80
98
9
72.5
75
200
0.6599
Yes
83022000
4059495272580
95034-100372
95034-100372
Swivel Castor with stop-f...
plain bearing
35
85
60
0
37
100
80
125
9
85.0
100
200
0.7950
Yes
83022000
4059495272610
95034-125402
95034-125402
Swivel Castor with stop-f...
plain bearing
40
85
60
0
40
100
80
150
9
102.5
125
200
0.9100
Yes
83022000
4059495272641
95034-150502
95034-150502
Swivel Castor with stop-f...
plain bearing
60
110
80
75
50
140
105
190
11
135.0
150
400
2.4020
Yes
83022000
4059495272672
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성