Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27806 inch - Swivel feet with vibration absorption
norelem
norelem inch
27000 inch
Swivel feet
Powered by
CAD모델 선택
{norelem/norelem_inch/27000/stellfuesse_maschinenfuesse/27806_inch.prj},{NB=27806-1A708},{D=60},{D3=50.0},{H1=42},{H2=8},{T=18},{SW=30},{BELASTUNG=0.705},{GEW=0.3584},{EAN=4059495593784},{H3X1=8},{H3X2=6.8},{H3X3=5.9},{NDM=0},{NDM1=0.7500},{TYP=2},{TYP1=2},{XA=27.6},{XB=27.0},{XC=28.5},{XD=8.0},{XE=6.0},{XF=15.0},{XG=26.0},{XH=29.8},{XI=12.0},{XJ=8.5},{XK=26.9},{XL=12.2},{XM=1.5},{XN=15.0},{BEST=27806-1A7},{MATERIAL=Stahl},{D1=3/4-10},{H=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73181900},{XW=0,[-$XN.:$XN.]},{XH3=$H3X1.,[$H3X3.:$H3X1.]},{FILTER=NORELEM,},{EOL=31.12.2099},{W=0},{H3=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
thread
[mm]
D
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity (under pressure of 0,4 N/mm²)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27806-1A4
27806-1A4
Steel
3/8-16
32
30.5
30
22
5
10
17
0.212
0.0518
Yes
73181900
4059495593753
31.12.2099
98% availability of produ...
27806-1A5
27806-1A5
Steel
1/2-13
40
30.5
34
26
6
12
19
0.212
0.1022
Yes
73181900
4059495593760
31.12.2099
98% availability of produ...
27806-1A6
27806-1A6
Steel
5/8-11
50
40.5
40
32
7
14
24
0.435
0.1922
Yes
73181900
4059495593777
31.12.2099
98% availability of produ...
27806-1A7
27806-1A7
Steel
3/4-10
60
50.0
50
42
8
18
30
0.705
0.3584
Yes
73181900
4059495593784
31.12.2099
98% availability of produ...
27806-3A4
27806-3A4
Stainless steel
3/8-16
32
30.5
30
22
5
10
17
0.212
0.0507
Yes
73181600
4059495593791
31.12.2099
98% availability of produ...
27806-3A5
27806-3A5
Stainless steel
1/2-13
40
30.5
34
26
6
12
19
0.212
0.1044
Yes
73181600
4059495593807
31.12.2099
98% availability of produ...
27806-3A6
27806-3A6
Stainless steel
5/8-11
50
40.5
40
32
7
14
24
0.435
0.1921
Yes
73181600
4059495593814
31.12.2099
98% availability of produ...
27806-3A7
27806-3A7
Stainless steel
3/4-10
60
50.0
50
42
8
18
30
0.705
0.3637
Yes
73181600
4059495593821
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성