Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
41501-05 - Wedge clamps with fixed jaw for multi-clamping system
norelem
Clamping technology
41000 3-axis clamping systems / 5-axis clamping systems 5-axis-clamping-system NC vices Centric vices
Multiple clamping systems
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_41000/mehrfachspannsysteme/41501-05_asmtab.prj},{NB=41501-05-0722316_GESCHLOSSEN},{B=72},{B1=44},{H=39.7},{H1=21.3},{H2=2},{H3=3.5},{LMIN=91.2},{LMAX=98.6},{F=50},{ANZM=150},{GEW=1.7000},{EAN=4059495771762},{NDM=6},{NDM1=16},{NDM2=16},{XA=36.69},{XB=33.05},{XC=11.20},{XD=1.00},{XE=MIN},{XF=MIN},{TAB=2},{TAB1=3},{TAB2=4},{BEST=41501-05-0722316},{FORM=C},{FORMT=Stufe 2 mm},{B2=-},{H4=-},{H5=-},{H6=-},{D=M 6},{D1=M 6},{G=M16x50},{Z=M16x40},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM},{IMPERIAL=MM},{PPATH=41501-05_schb.prj},{EOL=31.12.2099},{L=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H5
height
[mm]
H6
height
[mm]
D
threaded hole
[mm]
D1
threaded hole
[mm]
G
Socket Head Screw
ⁿ/ₐ
Z
Socket Head Screw
ⁿ/ₐ
F
horizontal clamping force
[kN]
ANZM
Tightening torque max. Nm
[max. Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
41501-05-0500112_GESCHLOS...
41501-05-0500112
A
glatt
50
30
-
25.0
12.5
0
3.5
-
-
M 5
M 6
M12x30
M12x25
30
85
0.5450
Yes
84662080
4059495712512
31.12.2099
98% availability of produ...
41501-05-0500212_GESCHLOS...
41501-05-0500212
B
geriffelt
50
30
-
25.0
12.5
0
3.5
-
-
M 5
M 6
M12x30
M12x25
30
85
0.5300
Yes
84662080
4059495712529
31.12.2099
98% availability of produ...
41501-05-0502312_GESCHLOS...
41501-05-0502312
C
Stufe 2 mm
50
30
-
25.0
12.5
2
3.5
-
-
M 5
M 6
M12x30
M12x25
30
85
0.6200
Yes
84662080
4059495712550
31.12.2099
98% availability of produ...
41501-05-0505312_GESCHLOS...
41501-05-0505312
C
Stufe 5 mm
50
30
-
25.0
12.5
5
3.5
-
-
M 5
M 6
M12x30
M12x25
30
85
0.6150
Yes
84662080
4059495712567
31.12.2099
98% availability of produ...
41501-05-0500412_GESCHLOS...
41501-05-0500412
D
mit Bearbeitungszugabe
50
30
-
25.0
12.5
0
3.5
-
-
M 5
M 6
M12x30
M12x25
30
85
0.6200
Yes
84662080
4059495712536
31.12.2099
98% availability of produ...
41501-05-0500512_GESCHLOS...
41501-05-0500512
E
mit Pins
50
30
18
25.0
12.5
0
3.5
9
4.75
M 5
M 6
M12x30
M12x25
30
85
0.6000
Yes
84662080
4059495712543
31.12.2099
98% availability of produ...
41501-05-0720116_GESCHLOS...
41501-05-0720116
A
glatt
72
44
-
39.7
21.3
0
3.5
-
-
M 6
M 6
M16x50
M16x40
50
150
0.0000
Yes
84662080
4059495771748
31.12.2099
98% availability of produ...
41501-05-0720216_GESCHLOS...
41501-05-0720216
B
geriffelt
72
44
-
39.7
21.3
0
3.5
-
-
M 6
M 6
M16x50
M16x40
50
150
1.7000
Yes
84662080
4059495771755
31.12.2099
98% availability of produ...
41501-05-0722316_GESCHLOS...
41501-05-0722316
C
Stufe 2 mm
72
44
-
39.7
21.3
2
3.5
-
-
M 6
M 6
M16x50
M16x40
50
150
1.7000
Yes
84662080
4059495771762
31.12.2099
98% availability of produ...
41501-05-0725316_GESCHLOS...
41501-05-0725316
C
Stufe 5 mm
72
44
-
39.7
21.3
5
3.5
-
-
M 6
M 6
M16x50
M16x40
50
150
1.7000
Yes
84662080
4059495771779
31.12.2099
98% availability of produ...
41501-05-0720416_GESCHLOS...
41501-05-0720416
D
mit Bearbeitungszugabe
72
44
-
39.7
21.3
0
3.5
-
-
M 6
M 6
M16x50
M16x40
50
150
1.7000
Yes
84662080
4059495771786
31.12.2099
98% availability of produ...
41501-05-0720516_GESCHLOS...
41501-05-0720516
E
mit Pins
72
44
27
39.7
21.3
0
3.5
9
4.75
M 6
M 6
M16x50
M16x40
50
150
1.7000
Yes
84662080
4059495771793
31.12.2099
98% availability of produ...
41501-05-1000116_GESCHLOS...
41501-05-1000116
A
glatt
100
64
-
42.6
21.6
0
5.0
-
-
M 8
M 8
M14x1.5x50
M16x40
50
150
2.6000
Yes
84662080
4059495771946
31.12.2099
98% availability of produ...
41501-05-1000216_GESCHLOS...
41501-05-1000216
B
geriffelt
100
64
-
42.6
21.6
0
5.0
-
-
M 8
M 8
M14x1.5x50
M16x40
50
150
2.6000
Yes
84662080
4059495771953
31.12.2099
98% availability of produ...
41501-05-1002316_GESCHLOS...
41501-05-1002316
C
Stufe 2 mm
100
64
-
42.6
21.6
2
5.0
-
-
M 8
M 8
M14x1.5x50
M16x40
50
150
2.6000
Yes
84662080
4059495771960
31.12.2099
98% availability of produ...
41501-05-1005316_GESCHLOS...
41501-05-1005316
C
Stufe 5 mm
100
64
-
42.6
21.6
5
5.0
-
-
M 8
M 8
M14x1.5x50
M16x40
50
150
2.6000
Yes
84662080
4059495771977
31.12.2099
98% availability of produ...
41501-05-1000416_GESCHLOS...
41501-05-1000416
D
mit Bearbeitungszugabe
100
64
-
42.6
21.6
0
5.0
-
-
M 8
M 8
M14x1.5x50
M16x40
50
150
2.6000
Yes
84662080
4059495771984
31.12.2099
98% availability of produ...
41501-05-1000516_GESCHLOS...
41501-05-1000516
E
mit Pins
100
64
40
42.6
21.6
0
5.0
9
4.75
M 8
M 8
M14x1.5x50
M16x40
50
150
2.6000
Yes
84662080
4059495771991
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성