Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20050 - Lifting units, pneumatic with rail guide
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear modules, linear gantry modules (pneumatic)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20050_asmtab.prj},{NB=20050-4010_0Nein},{A=21},{A1=21},{A3=12},{A4=12.5},{B=42},{B1=57},{D=7},{D1=4.2},{E=32},{GEW=0.4691},{EAN=4059495277844},{DD=10},{F=68},{N=32},{U=5},{L5=15.000},{B3=11.500},{B4=10.500},{B5=8.000},{B6=15.000},{VERS=1.000},{KOM=1.000},{L2=32.000},{L6=29.500},{L7=15.000},{L8=43.000},{TT1=30.000},{BB1=48.000},{EE=10},{LL=58.000},{L1=48.000},{L3=11.000},{L4=10.500},{TT=16},{X=6},{V=12},{W=1.6},{G=27.5},{B2=32.000},{BEST=20050-4010},{GR=4},{S=10},{A2=27.5},{D2=M4},{D3=M8x1},{H=68},{H1=10},{H2=10},{P=5},{P1=12},{P2=16},{T=1.6},{T1=6},{KK=80},{RKRAFT=55},{ZYLINDER=16},{LVD=3.7},{PASSSD=26300-0810008},{PASSNS=20900-020X5000},{PASSSV=-},{M1=12.5},{M2=12.5},{M3=13.5},{HUB=0},{SENSOR=Nein}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
ⁿ/ₐ
S
Stroke
[mm]
A
Breite O
[mm]
A1
Length M
[mm]
A2
[mm]
A3
Breite H
[mm]
A4
Width R
[mm]
B
Width A
[mm]
B1
Width C
[mm]
D
Durchmesser P
[mm]
D1
Durchmesser J
[mm]
D2
Gewinde S
ⁿ/ₐ
D3
Gewinde K
ⁿ/ₐ
E
Width B
[mm]
H
[mm]
H1
[mm]
H2
[mm]
P
[mm]
P1
[mm]
P2
[mm]
T
[mm]
T1
[mm]
KK
Piston force at 6 bar
[N]
RKRAFT
Retraction force at 6 bars
[N]
ZYLINDER
Zylinderd Ø
[mm]
LVD
Air consumption per cycle at 6 bar (ccm)
[ddm]
PASSSD
Suitable shock absorber
ⁿ/ₐ
PASSNS
Suitable proximitiy switch
ⁿ/ₐ
M1
[Nm]
M2
[Nm]
M3
[Nm]
S1
[mm]
S2
[mm]
S3
[mm]
TRAGZD
basic dynamic load rating
[N]
TRAGZS
basic static load rating
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20050-4010
20050-4010
4
10
21
21
27.5
12
12.5
42
57
7
4.2
M4
M8x1
32
68
10
10
5
12
16
1.6
6
80
55
16
3.7
26300-0810008
20900-020X5000
12.5
12.5
13.5
19 + S/2 (Hub)
10
16.5
1435
1435
0.4691
Yes
84662080
4059495277844
31.12.2099
98% Warenverfügbarkeit. N...
20050-4025
20050-4025
4
25
21
39
27.5
12
12.5
42
57
7
4.2
M4
M8x1
32
86
10
10
5
12
16
1.6
6
80
55
16
3.7
26300-0810008
20900-020X5000
15
15
18
26 + S/2 (Hub)
10
16.5
1640
1640
0.7400
Yes
84662080
4059495277851
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성