Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
20062 - Rotary module, pneumatic
norelem
Systems and components for machine and plant construction
20000 Linear actuator with toothed belt drive Linear modules, linear gantry modules (pneumatic)
Linear modules, linear gantry modules (pneumatic)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_20000/linearmodule_portalmodule/20062_asmtab.prj},{NB=20062-016_90},{GR=6},{ANTDM=3.5},{AL=350},{RL=450},{LVD=45},{GEW=1.1400},{EAN=4059495218915},{ARTNR=216331},{A=60},{B=115},{C=69},{D=69},{E=48},{F=72},{I=80},{J=2.1},{K=12},{L=56},{O=10},{Q=2.0},{T=6.5},{BEST=20062-016},{W=0° - 190°},{ZYLINDER=2 x 22},{PASSSD=26310-1410012},{PASSNS=20915-030},{PASSSV=20950-010X2000},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM},{TYP=SE-K-6-22},{G=M8},{H=Ø13H7},{M=M6},{N=Ø10H7},{P=Ø9},{R=M8},{S=Ø10.5},{U=M5},{PPATH=20062_schb.prj},{EOL=31.12.2099},{ROT=90}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
ANTDM
Driving torque
[Nm]
W
rotation angle
[mm]
AL
Axial load
[N]
RL
Radial load
[N]
ZYLINDER
Cylinder Ø
[mm]
LVD
Air consumption per cycle at 6 bar (ccm)
[ccm]
PASSSD
Suitable shock absorber
ⁿ/ₐ
PASSNS
Suitable proximitiy switch
ⁿ/ₐ
PASSSV
Suitable plug connector
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
20062-016
20062-016
6
3.5
0° - 190°
350
450
2 x 22
45
26310-1410012
20915-030
20950-010X2000
1.1400
Yes
84662080
4059495218915
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성