Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21520-01 - Linear ball bearing with square flange, double bearing
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21520-01.prj},{NB=21520-01-2002},{BEST=21520-01-2002},{MATERIAL=Stahl},{B=42},{D=20},{D1=32},{D2=54},{D3=43},{D4=5.5},{D5=9.0},{L=80},{L1=8},{T=5.1},{TZD=1370},{TZS=2740},{GEW=0.2057},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495512563},{FILTER=NORELEM},{K=0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
L
Länge L
[mm]
L1
Length
[mm]
T
depth
[mm]
TZD
Dynamic base loads N
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21520-01-1202
21520-01-1202
Stahl
32
12
22
42
32
4.5
7.5
61
6
4.1
813
1570
0.0927
Yes
84832080
4059495512549
31.12.2099
98% availability of produ...
21520-01-1602
21520-01-1602
Stahl
35
16
26
46
36
4.5
7.5
68
6
4.1
921
1780
0.1208
Yes
84832080
4059495512556
31.12.2099
98% availability of produ...
21520-01-2002
21520-01-2002
Stahl
42
20
32
54
43
5.5
9.0
80
8
5.1
1370
2740
0.2057
Yes
84832080
4059495512563
31.12.2099
98% availability of produ...
21520-01-2502
21520-01-2502
Stahl
50
25
40
62
51
5.5
9.0
112
8
5.1
1570
3140
0.4636
Yes
84832080
4059495512570
31.12.2099
98% availability of produ...
21520-01-3002
21520-01-3002
Stahl
60
30
47
76
62
6.6
11.0
123
10
6.1
2500
5490
0.6973
Yes
84832080
4059495512587
31.12.2099
98% availability of produ...
21520-01-4002
21520-01-4002
Stahl
75
40
62
98
80
9.0
14.0
151
13
8.1
3430
8040
1.4870
Yes
84832080
4059495512594
31.12.2099
98% availability of produ...
21520-01-5002
21520-01-5002
Stahl
88
50
75
112
94
9.0
14.0
192
13
8.1
6080
15900
2.3110
Yes
84832080
4059495512600
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성