Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22430 - Bevel gears in steel, ratio 1:4; toothing milled, straight teeth, engagement angle 20°
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Bevel gears
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/kegelraeder/22430_3.prj},{NB=22430-020140015},{BEST=22430-020140015},{UEBERSETZUNG=1:4},{MODUL=2},{ZZ=15},{A=75},{A1=-},{B=16.0},{D=35.6},{D1=30.0},{D2=25.3},{D3=8},{L=31.0},{L1=14.4},{L2=-},{PASSGRAD=22430-020140060},{GEW=0.1200},{BS=Infotext},{ROHS=Yes},{ZTN=84839080},{EAN=4059495236476},{XA=15.000},{XB=26.200},{XC=0.000},{XD=75.000},{XE=0.000},{XF=0.000},{XG=0.000},{TYP=1.000},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
UEBERSETZUNG
Transmission ratio
ⁿ/ₐ
MODUL
Module
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
width
[mm]
L1
distance
[mm]
L2
distance
[mm]
PASSGRAD
matching opposing gear
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22430-010140015
22430-010140015
1:4
1
15
38
-
9.3
17.8
15.0
13.3
4
17.2
7.7
-
22430-010140060
0.0200
Yes
84839080
4059495236254
31.12.2099
98% Warenverfügbarkeit. N...
22430-010140060
22430-010140060
1:4
1
60
-
22
9.3
60.3
60.0
30.3
8
17.1
10.0
15
22430-010140015
0.1600
Yes
84839080
4059495236261
31.12.2099
98% Warenverfügbarkeit. N...
22430-015140015
22430-015140015
1:4
2
15
57
-
11.0
26.7
22.5
20.3
8
23.0
11.7
-
22430-015140060
0.0500
Yes
84839080
4059495236360
31.12.2099
98% Warenverfügbarkeit. N...
22430-015140060
22430-015140060
1:4
2
60
-
42
11.0
90.4
90.0
50.3
15
34.0
25.0
31
22430-015140015
0.6300
Yes
84839080
4059495236377
31.12.2099
98% Warenverfügbarkeit. N...
22430-020140015
22430-020140015
1:4
2
15
75
-
16.0
35.6
30.0
25.3
8
31.0
14.4
-
22430-020140060
0.1200
Yes
84839080
4059495236476
31.12.2099
98% Warenverfügbarkeit. N...
22430-020140060
22430-020140060
1:4
2
60
-
48
16.0
120.6
120.0
60.3
16
37.6
25.0
34
22430-020140015
1.2800
Yes
84839080
4059495236483
31.12.2099
98% Warenverfügbarkeit. N...
22430-025140015
22430-025140015
1:4
2
15
94
-
19.0
44.5
37.5
32.3
14
38.1
18.4
-
22430-025140060
0.2100
Yes
84839080
4059495236582
31.12.2099
98% Warenverfügbarkeit. N...
22430-025140060
22430-025140060
1:4
2
60
-
58
19.0
150.7
150.0
60.3
20
44.8
30.0
40
22430-025140015
1.9200
Yes
84839080
4059495236599
31.12.2099
98% Warenverfügbarkeit. N...
22430-030140015
22430-030140015
1:4
3
15
115
-
23.0
53.3
45.0
40.3
15
48.1
24.5
-
22430-030140060
0.4200
Yes
84839080
4059495236698
31.12.2099
98% Warenverfügbarkeit. N...
22430-030140060
22430-030140060
1:4
3
60
-
69
23.0
180.8
180.0
80.3
20
53.2
35.0
48
22430-030140015
3.7500
Yes
84839080
4059495236704
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성