Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22253 - Sprockets duplex 5/8" x 3/8" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22253_2.prj},{NB=22253-20580308028},{ZZ=28},{D=148.7},{D1=141.78},{D2=115},{D3=20},{B1=9},{B2=25.5},{L=45},{C=1.6},{R=16},{GEW=4.2200},{EAN=4059495470160},{TYP=0},{XC=1.800},{XD=10.160},{XF=3.500},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=3.000},{BEST=22253-20580308028},{ISONR=10B-2},{TZOLL=5/8X3/8},{TMM=15,875X9,65},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B2
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22253-20580308008
22253-20580308008
10B-2
5/8X3/8
15,875X9,65
8
48.4
41.48
25
12
9
25.5
40
1.6
16
0.1973
Yes
84834080
4059495469966
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308009
22253-20580308009
10B-2
5/8X3/8
15,875X9,65
9
53.3
46.42
30
12
9
25.5
40
1.6
16
0.2785
Yes
84834080
4059495469973
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308010
22253-20580308010
10B-2
5/8X3/8
15,875X9,65
10
58.3
51.37
35
12
9
25.5
40
1.6
16
0.3708
Yes
84834080
4059495469980
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308011
22253-20580308011
10B-2
5/8X3/8
15,875X9,65
11
63.2
56.34
39
16
9
25.5
40
1.6
16
0.4392
Yes
84834080
4059495469997
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308012
22253-20580308012
10B-2
5/8X3/8
15,875X9,65
12
68.2
61.34
44
16
9
25.5
40
1.6
16
0.5500
Yes
84834080
4059495470009
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308013
22253-20580308013
10B-2
5/8X3/8
15,875X9,65
13
73.2
66.32
49
16
9
25.5
40
1.6
16
0.6777
Yes
84834080
4059495470016
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308014
22253-20580308014
10B-2
5/8X3/8
15,875X9,65
14
78.2
71.34
54
16
9
25.5
40
1.6
16
0.8186
Yes
84834080
4059495470023
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308015
22253-20580308015
10B-2
5/8X3/8
15,875X9,65
15
83.2
76.36
59
16
9
25.5
40
1.6
16
0.9748
Yes
84834080
4059495470030
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308016
22253-20580308016
10B-2
5/8X3/8
15,875X9,65
16
88.3
81.37
64
16
9
25.5
45
1.6
16
1.2610
Yes
84834080
4059495470047
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308017
22253-20580308017
10B-2
5/8X3/8
15,875X9,65
17
93.3
86.39
69
16
9
25.5
45
1.6
16
1.4500
Yes
84834080
4059495470054
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308018
22253-20580308018
10B-2
5/8X3/8
15,875X9,65
18
98.3
91.42
74
16
9
25.5
45
1.6
16
1.6600
Yes
84834080
4059495470061
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308019
22253-20580308019
10B-2
5/8X3/8
15,875X9,65
19
103.3
96.45
79
16
9
25.5
45
1.6
16
1.8700
Yes
84834080
4059495470078
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308020
22253-20580308020
10B-2
5/8X3/8
15,875X9,65
20
108.4
101.49
84
16
9
25.5
45
1.6
16
2.1200
Yes
84834080
4059495470085
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308021
22253-20580308021
10B-2
5/8X3/8
15,875X9,65
21
113.4
106.52
85
16
9
25.5
45
1.6
16
2.3000
Yes
84834080
4059495470092
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308022
22253-20580308022
10B-2
5/8X3/8
15,875X9,65
22
118.4
111.55
90
16
9
25.5
45
1.6
16
2.5700
Yes
84834080
4059495470108
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308023
22253-20580308023
10B-2
5/8X3/8
15,875X9,65
23
123.5
116.58
95
16
9
25.5
45
1.6
16
2.8400
Yes
84834080
4059495470115
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308024
22253-20580308024
10B-2
5/8X3/8
15,875X9,65
24
128.5
121.62
100
16
9
25.5
45
1.6
16
3.1300
Yes
84834080
4059495470122
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308025
22253-20580308025
10B-2
5/8X3/8
15,875X9,65
25
133.6
126.66
105
16
9
25.5
45
1.6
16
3.4500
Yes
84834080
4059495470139
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308026
22253-20580308026
10B-2
5/8X3/8
15,875X9,65
26
138.6
131.70
110
20
9
25.5
45
1.6
16
3.7300
Yes
84834080
4059495470146
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308027
22253-20580308027
10B-2
5/8X3/8
15,875X9,65
27
143.6
136.75
110
20
9
25.5
45
1.6
16
3.9200
Yes
84834080
4059495470153
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308028
22253-20580308028
10B-2
5/8X3/8
15,875X9,65
28
148.7
141.78
115
20
9
25.5
45
1.6
16
4.2200
Yes
84834080
4059495470160
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308029
22253-20580308029
10B-2
5/8X3/8
15,875X9,65
29
153.7
146.83
115
20
9
25.5
45
1.6
16
4.4700
Yes
84834080
4059495470177
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308030
22253-20580308030
10B-2
5/8X3/8
15,875X9,65
30
158.8
151.87
120
20
9
25.5
45
1.6
16
4.8300
Yes
84834080
4059495470184
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308031
22253-20580308031
10B-2
5/8X3/8
15,875X9,65
31
163.8
156.92
120
20
9
25.5
45
1.6
16
5.0400
Yes
84834080
4059495470191
31.12.2099
98% Warenverfügbarkeit. N...
22253-20580308032
22253-20580308032
10B-2
5/8X3/8
15,875X9,65
32
168.9
161.95
120
20
9
25.5
45
1.6
16
5.2600
Yes
84834080
4059495470207
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성