Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22253 - Sprockets duplex 1"1/4 x 3/4" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22253_5.prj},{NB=22253-21140340025},{ZZ=25},{D=268.4},{D1=253.33},{D2=140},{D3=30},{B1=18.2},{B2=54.6},{L=80},{C=3.5},{R=32},{GEW=21.7400},{EAN=4059495471396},{TYP=0},{XC=4.800},{XD=19.000},{XF=5.000},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{BEST=22253-21140340025},{ISONR=20B-2},{TZOLL=1 1/4X3/4},{TMM=31,75X19,56},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B2
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22253-21140340008
22253-21140340008
20B-2
1 1/4X3/4
31,75X19,56
8
96.0
82.96
53
20
18.2
54.6
75
3.5
32
1.7450
Yes
84834080
4059495471228
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340009
22253-21140340009
20B-2
1 1/4X3/4
31,75X19,56
9
106.5
92.84
63
20
18.2
54.6
75
3.5
32
2.3600
Yes
84834080
4059495471235
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340010
22253-21140340010
20B-2
1 1/4X3/4
31,75X19,56
10
117.0
102.74
70
20
18.2
54.6
75
3.5
32
3.0800
Yes
84834080
4059495471242
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340011
22253-21140340011
20B-2
1 1/4X3/4
31,75X19,56
11
127.0
112.68
80
25
18.2
54.6
80
3.5
32
3.9700
Yes
84834080
4059495471259
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340012
22253-21140340012
20B-2
1 1/4X3/4
31,75X19,56
12
137.0
122.68
90
25
18.2
54.6
80
3.5
32
4.9500
Yes
84834080
4059495471266
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340013
22253-21140340013
20B-2
1 1/4X3/4
31,75X19,56
13
147.5
132.65
100
25
18.2
54.6
80
3.5
32
5.8400
Yes
84834080
4059495471273
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340014
22253-21140340014
20B-2
1 1/4X3/4
31,75X19,56
14
157.6
142.68
110
25
18.2
54.6
80
3.5
32
7.1500
Yes
84834080
4059495471280
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340015
22253-21140340015
20B-2
1 1/4X3/4
31,75X19,56
15
167.7
152.72
120
25
18.2
54.6
80
3.5
32
8.4000
Yes
84834080
4059495471297
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340016
22253-21140340016
20B-2
1 1/4X3/4
31,75X19,56
16
177.7
162.75
120
30
18.2
54.6
80
3.5
32
8.9700
Yes
84834080
4059495471303
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340017
22253-21140340017
20B-2
1 1/4X3/4
31,75X19,56
17
187.7
172.78
120
30
18.2
54.6
80
3.5
32
10.2300
Yes
84834080
4059495471310
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340018
22253-21140340018
20B-2
1 1/4X3/4
31,75X19,56
18
197.8
182.85
120
30
18.2
54.6
80
3.5
32
11.3500
Yes
84834080
4059495471327
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340019
22253-21140340019
20B-2
1 1/4X3/4
31,75X19,56
19
207.9
192.91
120
30
18.2
54.6
80
3.5
32
12.3000
Yes
84834080
4059495471334
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340020
22253-21140340020
20B-2
1 1/4X3/4
31,75X19,56
20
217.9
202.98
120
30
18.2
54.6
80
3.5
32
13.5200
Yes
84834080
4059495471341
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340021
22253-21140340021
20B-2
1 1/4X3/4
31,75X19,56
21
228.0
213.04
140
30
18.2
54.6
80
3.5
32
15.6000
Yes
84834080
4059495471358
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340022
22253-21140340022
20B-2
1 1/4X3/4
31,75X19,56
22
238.1
223.11
140
30
18.2
54.6
80
3.5
32
16.9700
Yes
84834080
4059495471365
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340023
22253-21140340023
20B-2
1 1/4X3/4
31,75X19,56
23
248.2
233.17
140
30
18.2
54.6
80
3.5
32
18.3800
Yes
84834080
4059495471372
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340024
22253-21140340024
20B-2
1 1/4X3/4
31,75X19,56
24
258.3
243.23
140
30
18.2
54.6
80
3.5
32
20.2200
Yes
84834080
4059495471389
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340025
22253-21140340025
20B-2
1 1/4X3/4
31,75X19,56
25
268.4
253.33
140
30
18.2
54.6
80
3.5
32
21.7400
Yes
84834080
4059495471396
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340026
22253-21140340026
20B-2
1 1/4X3/4
31,75X19,56
26
278.4
263.40
150
30
18.2
54.6
80
3.5
32
23.8050
Yes
84834080
4059495471402
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340027
22253-21140340027
20B-2
1 1/4X3/4
31,75X19,56
27
288.5
273.48
150
30
18.2
54.6
80
3.5
32
25.2450
Yes
84834080
4059495471419
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340028
22253-21140340028
20B-2
1 1/4X3/4
31,75X19,56
28
298.5
283.56
150
30
18.2
54.6
80
3.5
32
27.0700
Yes
84834080
4059495471426
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340029
22253-21140340029
20B-2
1 1/4X3/4
31,75X19,56
29
308.6
293.65
150
30
18.2
54.6
80
3.5
32
29.2300
Yes
84834080
4059495471433
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340030
22253-21140340030
20B-2
1 1/4X3/4
31,75X19,56
30
318.7
303.75
150
30
18.2
54.6
80
3.5
32
30.6900
Yes
84834080
4059495471440
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340031
22253-21140340031
20B-2
1 1/4X3/4
31,75X19,56
31
328.8
313.85
150
30
18.2
54.6
80
3.5
32
32.6700
Yes
84834080
4059495471457
31.12.2099
98% Warenverfügbarkeit. N...
22253-21140340032
22253-21140340032
20B-2
1 1/4X3/4
31,75X19,56
32
338.9
323.91
150
30
18.2
54.6
80
3.5
32
34.7200
Yes
84834080
4059495471464
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성