Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22265 - Sprockets duplex 5/8" x 3/8" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22265_2.prj},{NB=22265-30580308039},{BEST=22265-30580308039},{ISONR=10B-2},{TZOLL=5/8X3/8},{TMM=15,875X9,65},{ZZ=39},{D=204.2},{D1=197.29},{D3=20},{B1=9},{B2=25.5},{C=1.6},{R=16},{GEW=5.5600},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{EAN=4059495475899},{FILTER=NORELEM,},{XC=1.800},{XD=10.160},{XF=3.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B2
width
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22265-30580308008
22265-30580308008
10B-2
5/8X3/8
15,875X9,65
8
48.4
41.48
10
9
25.5
1.6
16
0.1613
Yes
84834080
4059495475585
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308009
22265-30580308009
10B-2
5/8X3/8
15,875X9,65
9
53.3
46.42
10
9
25.5
1.6
16
0.2117
Yes
84834080
4059495475592
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308010
22265-30580308010
10B-2
5/8X3/8
15,875X9,65
10
58.3
51.37
10
9
25.5
1.6
16
0.2779
Yes
84834080
4059495475608
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308011
22265-30580308011
10B-2
5/8X3/8
15,875X9,65
11
63.2
56.34
10
9
25.5
1.6
16
0.3502
Yes
84834080
4059495475615
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308012
22265-30580308012
10B-2
5/8X3/8
15,875X9,65
12
68.2
61.34
10
9
25.5
1.6
16
0.4270
Yes
84834080
4059495475622
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308013
22265-30580308013
10B-2
5/8X3/8
15,875X9,65
13
73.2
66.32
10
9
25.5
1.6
16
0.5102
Yes
84834080
4059495475639
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308014
22265-30580308014
10B-2
5/8X3/8
15,875X9,65
14
78.2
71.34
10
9
25.5
1.6
16
0.6059
Yes
84834080
4059495475646
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308015
22265-30580308015
10B-2
5/8X3/8
15,875X9,65
15
83.2
76.36
12
9
25.5
1.6
16
0.7046
Yes
84834080
4059495475653
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308016
22265-30580308016
10B-2
5/8X3/8
15,875X9,65
16
88.3
81.37
12
9
25.5
1.6
16
0.8118
Yes
84834080
4059495475660
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308017
22265-30580308017
10B-2
5/8X3/8
15,875X9,65
17
93.3
86.39
12
9
25.5
1.6
16
0.9400
Yes
84834080
4059495475677
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308018
22265-30580308018
10B-2
5/8X3/8
15,875X9,65
18
98.3
91.42
12
9
25.5
1.6
16
1.0600
Yes
84834080
4059495475684
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308019
22265-30580308019
10B-2
5/8X3/8
15,875X9,65
19
103.3
96.45
12
9
25.5
1.6
16
1.2000
Yes
84834080
4059495475691
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308020
22265-30580308020
10B-2
5/8X3/8
15,875X9,65
20
108.4
101.49
12
9
25.5
1.6
16
1.3400
Yes
84834080
4059495475707
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308021
22265-30580308021
10B-2
5/8X3/8
15,875X9,65
21
113.4
106.52
16
9
25.5
1.6
16
1.4800
Yes
84834080
4059495475714
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308022
22265-30580308022
10B-2
5/8X3/8
15,875X9,65
22
118.4
111.55
16
9
25.5
1.6
16
1.6400
Yes
84834080
4059495475721
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308023
22265-30580308023
10B-2
5/8X3/8
15,875X9,65
23
123.5
116.58
16
9
25.5
1.6
16
1.8000
Yes
84834080
4059495475738
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308024
22265-30580308024
10B-2
5/8X3/8
15,875X9,65
24
128.5
121.62
16
9
25.5
1.6
16
1.9800
Yes
84834080
4059495475745
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308025
22265-30580308025
10B-2
5/8X3/8
15,875X9,65
25
133.6
126.66
16
9
25.5
1.6
16
2.1700
Yes
84834080
4059495475752
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308026
22265-30580308026
10B-2
5/8X3/8
15,875X9,65
26
138.6
131.70
20
9
25.5
1.6
16
2.3300
Yes
84834080
4059495475769
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308027
22265-30580308027
10B-2
5/8X3/8
15,875X9,65
27
143.6
136.75
20
9
25.5
1.6
16
2.5300
Yes
84834080
4059495475776
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308028
22265-30580308028
10B-2
5/8X3/8
15,875X9,65
28
148.7
141.78
20
9
25.5
1.6
16
2.7400
Yes
84834080
4059495475783
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308029
22265-30580308029
10B-2
5/8X3/8
15,875X9,65
29
153.7
146.83
20
9
25.5
1.6
16
2.9600
Yes
84834080
4059495475790
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308030
22265-30580308030
10B-2
5/8X3/8
15,875X9,65
30
158.8
151.87
20
9
25.5
1.6
16
3.1800
Yes
84834080
4059495475806
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308031
22265-30580308031
10B-2
5/8X3/8
15,875X9,65
31
163.8
156.92
20
9
25.5
1.6
16
3.3800
Yes
84834080
4059495475813
31.12.2099
98% Warenverfügbarkeit. N...
22265-30580308032
22265-30580308032
10B-2
5/8X3/8
15,875X9,65
32
168.9
161.95
20
9
25.5
1.6
16
3.6600
Yes
84834080
4059495475820
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
22265 - Sprockets duplex 3/8" x 7/32" DIN ISO 606
norelem
26.06.2024
22264 - Sprockets single 5/8" x 3/8" DIN ISO 606
norelem
26.06.2024
22201 - Roller chains duplex DIN ISO 606, curved link plate
norelem
26.06.2024
22253 - Sprockets duplex 5/8" x 3/8" DIN ISO 606
norelem
26.06.2024
22200 - Roller chains single DIN ISO 606, curved link plate
norelem
26.06.2024
22280 - Idler sprockets with ball bearing
norelem
26.06.2024
22265 - Sprockets duplex 3/4" x 7/16" DIN ISO 606
norelem
26.06.2024
22213 - Roller chain duplex, stainless steel DIN ISO 606, curved link plate
norelem
26.06.2024
22265 - Sprockets duplex 1/2" x 5/16" DIN ISO 606
norelem
26.06.2024
22281 - Sprocket sets
norelem
26.06.2024
22253 - Sprockets duplex 3/8" x 7/32" DIN ISO 606
norelem
26.06.2024
22208 - Roller chains single DIN ISO 606, straight link plate
norelem
26.06.2024
24210 - Pillow block bearing pedestal type UCP
norelem
26.06.2024
Double simple sprockets 10B-1 - Double simple sprockets - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성