Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24212 - Pillow block bearing flange type UCFC with centring hub
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24212_asmtab.prj},{NB=24212-35207},{BEST=24212-35207},{LAGER=UC 207},{GEH=FC 207},{D=35},{A1=17.5},{A2=11},{D3=14},{D4=90},{D5=135},{E=77.8},{E1=110},{L=36.4},{L1=42.9},{L2=26.0},{L3=9},{L4=8},{ALPHA=10°},{BEFSCHR=M12},{GEW=1.8100},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495245874},{FILTER=NORELEM,},{PPATH=24212_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
GEH
Gehäuse
ⁿ/ₐ
D
diameter
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
E
Distance
[mm]
E1
Distance
[mm]
L
height
[mm]
L1
height
[mm]
L2
height
[mm]
L3
height
[mm]
L4
height
[mm]
ALPHA
Angle
ⁿ/ₐ
BEFSCHR
Fastening screws
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24212-20204
24212-20204
UC 204
FC 204
20
12.7
10
12
62
100
55.1
78
28.3
31.0
20.5
7
5
10°
M10
0.6900
Yes
84832080
4059495245843
31.12.2099
98% Warenverfügbarkeit. N...
24212-25205
24212-25205
UC 205
FC 205
25
14.3
10
12
70
115
63.6
90
29.8
34.0
21.0
7
6
10°
M10
1.0000
Yes
84832080
4059495245850
31.12.2099
98% Warenverfügbarkeit. N...
24212-30206
24212-30206
UC 206
FC 206
30
15.9
10
12
80
125
70.7
100
32.2
38.1
23.0
8
8
10°
M10
1.3000
Yes
84832080
4059495245867
31.12.2099
98% Warenverfügbarkeit. N...
24212-35207
24212-35207
UC 207
FC 207
35
17.5
11
14
90
135
77.8
110
36.4
42.9
26.0
9
8
10°
M12
1.8100
Yes
84832080
4059495245874
31.12.2099
98% Warenverfügbarkeit. N...
24212-40208
24212-40208
UC 208
FC 208
40
19.0
11
14
100
145
84.8
120
41.2
49.2
26.0
9
10
10°
M12
2.1400
Yes
84832080
4059495245881
31.12.2099
98% Warenverfügbarkeit. N...
24212-45209
24212-45209
UC 209
FC 209
45
19.0
10
16
105
160
93.3
132
40.2
49.2
26.0
14
12
10°
M14
2.6800
Yes
84832080
4059495245898
31.12.2099
98% Warenverfügbarkeit. N...
24212-50210
24212-50210
UC 210
FC 210
50
19.0
10
16
110
165
97.6
138
42.6
51.6
28.0
14
12
10°
M14
2.9000
Yes
84832080
4059495245904
31.12.2099
98% Warenverfügbarkeit. N...
24212-55211
24212-55211
UC 211
FC 211
55
22.2
13
19
125
185
106.1
150
46.4
55.6
31.0
15
12
10°
M16
3.8900
Yes
84832080
4059495245911
31.12.2099
98% Warenverfügbarkeit. N...
24212-60212
24212-60212
UC 212
FC 212
60
25.4
17
19
135
195
113.1
160
56.7
65.1
36.0
15
12
10°
M16
4.9400
Yes
84832080
4059495245928
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
24215 - Pillow block bearing flange type UCFL 2-hole
norelem
26.06.2024
24210 - Pillow block bearing pedestal type UCP
norelem
26.06.2024
24266-01 - Pillow block bearing flange type 2-hole
norelem
26.06.2024
24200 - Pillow block bearing pedestal type UCP
norelem
26.06.2024
24242 - Pillow block bearing flange type MUCF stainless steel
norelem
26.06.2024
Standard
NTN Corporation
17.10.2023
with Setscrew
FYH INC.
16.11.2022
24230 - Insert bearing UC
norelem
26.06.2024
23915 - Rotary shaft lip seals DIN 3760
norelem
26.06.2024
UCFC - UCFC 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
MAE-K-FLL-UCFC-GG - Ball Flange Bearings UCFC, Grey Cast Iron
MÄDLER
26.04.2024
AYF_003HC_AYD_002-003HP - Y-bearing round and triangular flanged units
SKF
13.06.2024
24264-01 - Pillow block bearing flange type
norelem
26.06.2024
22070 - V-belt pulleys, grey cast iron for mounting with taper clamping bus...
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성