Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24235 - Insert bearing B
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24235.prj},{NB=24235-17203},{BEST=24235-17203},{LAGER=B 203},{D=17},{A=16.0},{A1=6.0},{A2=4.5},{D1=24.7},{D2=40},{L1=22},{L2=12},{GEWST=M5x0,8},{TRAGD=7.360},{TRAGS=4.480},{GEW=0.0900},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{EAN=4059495246208},{XA=40.000},{XB=5.000},{NDM=5.000},{SW=2.500},{ST=0.800},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Stock
ⁿ/ₐ
D
diameter
[mm]
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L1
width
[mm]
L2
width
[mm]
GEWST
Grub Screw
ⁿ/ₐ
TRAGD
basic dynamic load rating
[kN]
TRAGS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24235-12201
24235-12201
B 201
12
16.0
6.0
4.5
24.7
40
22
12
M5x0,8
7.360
4.480
0.1000
Yes
84828000
4059495246185
31.12.2099
98% Warenverfügbarkeit. N...
24235-15202
24235-15202
B 202
15
16.0
6.0
4.5
24.7
40
22
12
M5x0,8
7.360
4.480
0.1000
Yes
84828000
4059495246192
31.12.2099
98% Warenverfügbarkeit. N...
24235-17203
24235-17203
B 203
17
16.0
6.0
4.5
24.7
40
22
12
M5x0,8
7.360
4.480
0.0900
Yes
84828000
4059495246208
31.12.2099
98% Warenverfügbarkeit. N...
24235-20204
24235-20204
B 204
20
18.0
7.0
4.5
29.0
47
25
14
M5x0,8
9.880
6.200
0.1300
Yes
84828000
4059495246215
31.12.2099
98% Warenverfügbarkeit. N...
24235-25205
24235-25205
B 205
25
19.5
7.5
5.5
34.0
52
27
15
M6x0,75
10.780
6.980
0.1600
Yes
84828000
4059495246222
31.12.2099
98% Warenverfügbarkeit. N...
24235-30206
24235-30206
B 206
30
22.0
8.0
6.0
40.5
62
30
16
M6x0,75
14.970
10.040
0.2500
Yes
84828000
4059495246239
31.12.2099
98% Warenverfügbarkeit. N...
24235-35207
24235-35207
B 208
35
23.5
8.5
6.5
48.0
72
32
17
M8x1
19.750
13.670
0.3800
Yes
84828000
4059495287461
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성