Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24242 - Pillow block bearing flange type MUCF stainless steel
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24242_asmtab.prj},{NB=24242-30206},{BEST=24242-30206},{LAGER=MUC 206},{GEH=F 206},{D=30},{B=108},{A1=15.9},{A2=18},{D3=12},{E=83},{L=40.2},{L1=38.1},{L2=31.0},{L3=14.0},{ALPHA=10°},{BEFSCHR=M10},{GEW=0.4436},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495246277},{FILTER=NORELEM,},{PPATH=24242_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
GEH
Gehäuse
ⁿ/ₐ
D
diameter
[mm]
B
width
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
D3
diameter
[mm]
E
Distance
[mm]
L
height
[mm]
L1
height
[mm]
L2
height
[mm]
L3
height
[mm]
ALPHA
Angle
ⁿ/ₐ
BEFSCHR
Fastening screws
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24242-20204
24242-20204
MUC 204
F 204
20
86
12.7
15
12
64
33.3
31.0
25.5
12.0
10°
M10
0.5127
Yes
84832080
4059495246253
31.12.2099
98% Warenverfügbarkeit. N...
24242-25205
24242-25205
MUC 205
F 205
25
95
14.3
16
12
70
35.8
34.1
27.0
14.3
10°
M10
0.9200
Yes
84832080
4059495246260
31.12.2099
98% Warenverfügbarkeit. N...
24242-30206
24242-30206
MUC 206
F 206
30
108
15.9
18
12
83
40.2
38.1
31.0
14.0
10°
M10
0.4436
Yes
84832080
4059495246277
31.12.2099
98% Warenverfügbarkeit. N...
24242-35207
24242-35207
MUC 207
F 207
35
117
17.5
19
14
92
44.4
42.9
34.0
15.9
10°
M12
1.7700
Yes
84832080
4059495246284
31.12.2099
98% Warenverfügbarkeit. N...
24242-40208
24242-40208
MUC 208
F 208
40
130
19.0
21
16
102
51.2
49.2
36.0
15.9
10°
M14
2.4600
Yes
84832080
4059495246291
31.12.2099
98% Warenverfügbarkeit. N...
24242-45209
24242-45209
MUC 209
F 209
45
137
19.0
22
16
105
52.2
49.2
38.0
16.7
10°
M14
2.7700
Yes
84832080
4059495246307
31.12.2099
98% Warenverfügbarkeit. N...
24242-50210
24242-50210
MUC 210
F 210
50
143
19.0
22
16
111
54.6
51.6
40.0
15.9
10°
M14
3.1800
Yes
84832080
4059495246314
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성