Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24244 - Pillow block bearing flange type MUCF 2-hole stainless steel
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Pillow block bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/gehaeuselager_stehlager_flanschlager/24244_asmtab.prj},{NB=24244-30206},{BEST=24244-30206},{LAGER=MUC 206},{GEH=FL 206},{D=30},{A1=15.9},{A2=18},{B=148},{B1=80},{D3=16},{E=117},{L=40.2},{L1=38.1},{L2=31.0},{L3=13},{ALPHA=10°},{BEFSCHR=M 14},{GEW=0.9700},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495246345},{FILTER=NORELEM,},{PPATH=24244_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
GEH
Gehäuse
ⁿ/ₐ
D
diameter
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
B
Length
[mm]
B1
width
[mm]
D3
diameter
[mm]
E
Distance
[mm]
L
width
[mm]
L1
width
ⁿ/ₐ
L2
height
[mm]
L3
height
[mm]
ALPHA
Angle
ⁿ/ₐ
BEFSCHR
Fastening screws
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24244-20204
24244-20204
MUC 204
FL 204
20
12.7
15
113
60
12
90
33.3
31.0
25.5
11
10°
M 10
0.5100
Yes
84832080
4059495246321
31.12.2099
98% Warenverfügbarkeit. N...
24244-25205
24244-25205
MUC 205
FL 205
25
14.3
16
130
68
16
99
35.8
34.1
27.0
13
10°
M 14
0.6700
Yes
84832080
4059495246338
31.12.2099
98% Warenverfügbarkeit. N...
24244-30206
24244-30206
MUC 206
FL 206
30
15.9
18
148
80
16
117
40.2
38.1
31.0
13
10°
M 14
0.9700
Yes
84832080
4059495246345
31.12.2099
98% Warenverfügbarkeit. N...
24244-35207
24244-35207
MUC 207
FL 207
35
17.5
19
161
90
16
130
44.4
42.9
34.0
14
10°
M 14
1.3200
Yes
84832080
4059495246352
31.12.2099
98% Warenverfügbarkeit. N...
24244-40208
24244-40208
MUC 208
FL 208
40
19.0
21
175
100
16
144
51.2
49.2
36.0
14
10°
M 14
1.8100
Yes
84832080
4059495246369
31.12.2099
98% Warenverfügbarkeit. N...
24244-45209
24244-45209
MUC 209
FL 209
45
19.0
22
188
108
19
148
52.2
49.2
38.0
15
10°
M 16
2.2700
Yes
84832080
4059495246376
31.12.2099
98% Warenverfügbarkeit. N...
24244-50210
24244-50210
MUC 210
FL 210
50
19.0
22
197
115
19
157
54.6
51.6
40.0
15
10°
M 16
2.5800
Yes
84832080
4059495246383
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성