Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24076 - Fixed bearing units block version
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Bearing units
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/lagereinheiten/24076.prj},{NB=24076-010},{GR=10},{B=60},{B1=34},{D1=10},{D2=6},{E=15},{E1=46},{E2=6.0},{E3=13},{H=39},{H1=22},{H2=32.5},{L=25},{L1=5},{L2=29},{T=5.0},{GEW=0.3622},{EAN=4059495245126},{XV=2.000},{XA=10.8},{XB=6.6},{XC=5.0},{XD=2.0},{XE=2.0},{XF=34.0},{XG=14.0},{XH=5.0},{XI=22.0},{XJ=5.0},{XK=1.0},{XL=4.00},{XM=9.000},{XN=20.000},{XO=16.000},{XR=0.000},{XS=6.000},{XT=0.000},{TYP=1.000},{XU=0.000},{NDM=10.000},{NDM1=10.000},{ST=1.000},{XP=24.000},{SW=3.000},{XQ=8.000},{TYP1=1.000},{BEST=24076-010},{FORM=B},{C=M 6},{M=M10x1},{TZD=6500},{TZS=2800},{STEIFIGKEIT=95},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
Length
[mm]
B1
Length
[mm]
C
Socket head srew DIN 912
ⁿ/ₐ
D1
diameter
[mm]
D2
distance
[mm]
E
distance
[mm]
E1
distance
[mm]
E2
distance
[mm]
E3
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
width
[mm]
L1
distance
[mm]
L2
distance
[mm]
T
distance
[mm]
M
Screw
ⁿ/ₐ
TZD
basic dynamic load rating
[N]
TZS
basic static load rating
[N]
STEIFIGKEIT
Stiffness K
[N/µm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24076-006
24076-006
6
A
52
25
M 6
6
0
0
38
0.0
0
32
17
26.0
23
5
24
5.0
M6x0.75
-
-
-
0.2329
Yes
84879000
4059495458670
31.12.2099
98% Warenverfügbarkeit. N...
24076-008
24076-008
8
A
52
25
M 6
8
0
0
38
0.0
0
32
17
26.0
23
7
26
7.5
M8x1
-
-
-
0.2307
Yes
84879000
4059495458687
31.12.2099
98% Warenverfügbarkeit. N...
24076-010
24076-010
10
B
60
34
M 6
10
6
15
46
6.0
13
39
22
32.5
25
5
29
5.0
M10x1
6500
2800
95
0.3622
Yes
84879000
4059495245126
31.12.2099
98% Warenverfügbarkeit. N...
24076-012
24076-012
12
B
60
35
M 6
12
6
18
46
6.0
13
43
25
35.0
25
5
29
5.0
M12x1
7000
3100
102
0.3900
Yes
84879000
4059495245133
31.12.2099
98% Warenverfügbarkeit. N...
24076-015
24076-015
15
B
70
40
M 6
15
6
18
54
6.0
15
48
28
38.0
27
9
32
6.0
M15x1
7500
3500
114
0.5812
Yes
84879000
4059495245140
31.12.2099
98% Warenverfügbarkeit. N...
24076-017
24076-017
17
B
86
50
M 8
17
7
28
68
8.0
19
64
39
55.0
35
8
44
7.0
M17x1
13000
5900
120
1.0200
Yes
84879000
4059495245157
31.12.2099
98% Warenverfügbarkeit. N...
24076-020
24076-020
20
B
88
52
M 8
20
7
22
70
8.0
19
60
34
50.0
35
8
43
8.0
M20x1
16100
8400
145
1.0500
Yes
84879000
4059495245164
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성