Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27703 - Levelling sets low version with locknut
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling sets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/hoehenverstellelemente/27703.prj},{NB=27703-103044},{BEST=27703-1030},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M50x1,5},{D2=70},{HMIN=44},{HMAX=44},{B=11},{N=6},{M=2.5},{F=330.0},{F1=53.00},{GEW=0.8749},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495257099},{ST=1.500},{LH=54.000},{NDM=50.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
F
F kN
[kN]
F1
F1 kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27703-0404
27703-0404
Steel
4.5
M4
M15x1
25
20
5
4
2.0
40.0
36.00
0.0614
Yes
73181520
4059495256818
27703-0405
27703-0405
Steel
5.5
M5
M15x1
25
20
5
4
2.0
40.0
33.40
0.0587
Yes
73181520
4059495256832
27703-0406
27703-0406
Steel
6.6
M6
M15x1
25
20
5
4
2.0
40.0
30.70
0.0581
Yes
73181520
4059495256856
27703-0506
27703-0506
Steel
6.6
M6
M20x1
32
24
6
4
2.0
65.0
55.70
0.1259
Yes
73181520
4059495256870
27703-0508
27703-0508
Steel
9.0
M8
M20x1
32
24
6
4
2.0
65.0
48.00
0.1177
Yes
73181520
4059495256894
27703-0510
27703-0510
Steel
11.0
M10
M20x1
32
24
6
4
2.0
65.0
37.90
0.1145
Yes
73181520
4059495256917
27703-0710
27703-0710
Steel
11.0
M10
M30x1,5
45
29
7
5
2.0
120.0
92.90
0.3152
Yes
73181520
4059495256931
27703-0712
27703-0712
Steel
13.5
M12
M30x1,5
45
29
7
5
2.0
120.0
80.40
0.3014
Yes
73181520
4059495256955
27703-0716
27703-0716
Steel
17.5
M16
M30x1,5
45
29
7
5
2.0
120.0
45.50
0.2504
Yes
73181520
4059495256979
27703-0916
27703-0916
Steel
17.5
M16
M40x1,5
58
37
9
6
2.5
210.0
136.00
0.5818
Yes
73181520
4059495256993
27703-0920
27703-0920
Steel
22.0
M20
M40x1,5
58
37
9
6
2.5
210.0
90.00
0.6206
Yes
73181520
4059495257013
27703-0924
27703-0924
Steel
26.0
M24
M40x1,5
58
37
9
6
2.5
210.0
37.00
0.4900
Yes
73181520
4059495257037
27703-1020
27703-1020
Steel
22.0
M20
M50x1,5
70
44
11
6
2.5
330.0
210.00
1.0800
Yes
73181520
4059495257051
27703-1024
27703-1024
Steel
26.0
M24
M50x1,5
70
44
11
6
2.5
330.0
157.00
0.9947
Yes
73181520
4059495257075
27703-1030
27703-1030
Steel
33.0
M30
M50x1,5
70
44
11
6
2.5
330.0
53.00
0.8749
Yes
73181520
4059495257099
27703-04041
27703-04041
Stainless steel
4.5
M4
M15x1
25
20
5
4
2.0
27.1
24.14
0.0604
Yes
73181520
4059495256825
27703-04051
27703-04051
Stainless steel
5.5
M5
M15x1
25
20
5
4
2.0
27.1
22.24
0.0604
Yes
73181520
4059495256849
27703-04061
27703-04061
Stainless steel
6.6
M6
M15x1
25
20
5
4
2.0
27.1
20.26
0.0588
Yes
73181520
4059495256863
27703-05061
27703-05061
Stainless steel
6.6
M6
M20x1
32
24
6
4
2.0
43.4
36.56
0.1223
Yes
73181520
4059495256887
27703-05081
27703-05081
Stainless steel
9.0
M8
M20x1
32
24
6
4
2.0
43.4
30.86
0.1174
Yes
73181520
4059495256900
27703-05101
27703-05101
Stainless steel
11.0
M10
M20x1
32
24
6
4
2.0
43.4
23.41
0.1106
Yes
73181520
4059495256924
27703-07101
27703-07101
Stainless steel
11.0
M10
M30x1,5
45
29
7
5
2.0
84.0
64.01
0.3168
Yes
73181520
4059495256948
27703-07121
27703-07121
Stainless steel
13.5
M12
M30x1,5
45
29
7
5
2.0
84.0
54.82
0.2761
Yes
73181520
4059495256962
27703-07161
27703-07161
Stainless steel
17.5
M16
M30x1,5
45
29
7
5
2.0
84.0
28.90
0.2838
Yes
73181520
4059495256986
27703-09161
27703-09161
Stainless steel
17.5
M16
M40x1,5
58
37
9
6
2.5
148.0
92.90
0.5948
Yes
73181520
4059495257006
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성