Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29010 - Tube clamps base, aluminium
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29010_1.prj},{NB=29010-518},{B=6},{C=27.0},{D=25},{E=35.5},{G=42},{H=28},{K=28},{L=37},{M=42},{N=5},{O=30},{P=23},{R=21.0},{U=30},{GEW=0.0529},{EAN=4059495267548},{TYP=1},{TYP1=0},{SCHLBR=3.5},{ST=5.0},{WKA=60.0},{RKA=8.0},{RK=21.5},{RSKA=25.0},{ABRSKA=18.0},{DBO=6.5},{SW=10.5},{DLOGO=9.0},{ABLOGO=21.0},{TLOGO=1.5},{X=8.5},{BB=11.4},{FNENN=6.0},{RF=5.0},{ZZ=0.01},{KH=5.3},{NDM=6.0},{XA=10.0},{XB=6.0},{XC=20.0},{XD=5.0},{XE=3.0},{XF=11.05},{XG=6.0},{XH=10.0},{XI=2.9},{XJ=8.9},{XK=10.0},{XL=28.000},{XM=28.000},{XN=30.000},{XO=30.000},{AX=18.100},{BEST=29010-518},{LOCHBILD=1},{A=18.1},{S=M 6 x 20},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
A
clamping diameter
[mm]
B
diameter
[mm]
C
distance
[mm]
D
external diameter
[mm]
E
width
[mm]
G
width of foot plate
[mm]
H
distance
[mm]
K
distance
[mm]
L
total height
[mm]
M
width of foot plate
[mm]
N
height of foot plate
[mm]
O
distance
[mm]
P
clamping width
[mm]
R
distance
[mm]
S
screw type
[mm]
U
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29010-512
29010-512
1
12.1
6
27.0
25
35.5
42
28
28
37
42
5
30
23
21.0
M 6 x 20
30
0.0675
Yes
76090000
4059495267500
31.12.2099
98% Warenverfügbarkeit. N...
29010-514
29010-514
1
14.1
6
27.0
25
35.5
42
28
28
37
42
5
30
23
21.0
M 6 x 20
30
0.0634
Yes
76090000
4059495267517
31.12.2099
98% Warenverfügbarkeit. N...
29010-515
29010-515
1
15.1
6
27.0
25
35.5
42
28
28
37
42
5
30
23
21.0
M 6 x 20
30
0.0603
Yes
76090000
4059495267524
31.12.2099
98% Warenverfügbarkeit. N...
29010-516
29010-516
1
16.1
6
27.0
25
35.5
42
28
28
37
42
5
30
23
21.0
M 6 x 20
30
0.0582
Yes
76090000
4059495267531
31.12.2099
98% Warenverfügbarkeit. N...
29010-518
29010-518
1
18.1
6
27.0
25
35.5
42
28
28
37
42
5
30
23
21.0
M 6 x 20
30
0.0529
Yes
76090000
4059495267548
31.12.2099
98% Warenverfügbarkeit. N...
29010-520
29010-520
2
20.1
7
42.5
40
53.0
60
40
42
50
60
8
42
33
29.0
M 8 x 25
45
0.1880
Yes
76090000
4059495267555
31.12.2099
98% Warenverfügbarkeit. N...
29010-525
29010-525
2
25.1
7
42.5
40
53.0
60
40
42
50
60
8
42
33
29.0
M 8 x 25
45
0.1668
Yes
76090000
4059495267562
31.12.2099
98% Warenverfügbarkeit. N...
29010-530
29010-530
2
30.1
7
42.5
40
53.0
60
40
42
50
60
8
42
33
29.0
M 8 x 25
45
0.1419
Yes
76090000
4059495267579
31.12.2099
98% Warenverfügbarkeit. N...
29010-540
29010-540
1
40.17
9
61.0
56
74.0
90
60
60
70
90
10
64
40
40.0
M 10 x 30
64
0.3955
Yes
76090000
4059495267586
31.12.2099
98% Warenverfügbarkeit. N...
29010-550
29010-550
1
50.22
11
70.0
66
84.0
105
74
74
85
105
14
80
45
49.5
M 10 x 35
80
0.5962
Yes
76090000
4059495267593
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성