카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
PS190 - PS Series
OC-Drive
Straight precision planetary gear reducer
PS Series
Powered by
CAD모델 선택
{oc_drive/sppgr/ps_series/ps190_asmtab.prj},{NB=PS190-L1-3-S2-P2-35-114.3-200-M12-82-50(3/4)},{RT=PS190},{PROGRESSION=1 : One level (L1)},{RR=3},{OSTS=S2},{BACKLASH=P2},{PM=3/4},{D3=Φ35(F7)},{D1=200},{D2=M12},{OSS=50},{ROPT=1050},{MOI=16.30},{RIS=2000},{MIS=3500},{NL=68},{TR=66.7},{LUBRICATING=Synthetic Complex Soap Grease},{OT=-10℃~+90℃},{IND=Any direction},{MRF=6500},{MAF=5000},{SL=20000},{PL=IP65},{PPATH=ps190/assemblies/ps190_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
L2
[mm]
D4
[mm]
L1
[mm]
L4
[mm]
L3
[mm]
ROPT
Rated out put torque
[Nm]
MOI
Moment of inertia
[kgc m^2]
RIS
Rated input speed
[min^-1]
MIS
Maximum input speed
[min^-1]
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
NL
Noise level
[dB]
TR
Torsional rigidity
[Nm/arcmin]
LUBRICATING
lubricating
ⁿ/ₐ
OT
Operating temperature
[°C]
IND
Installation direction
ⁿ/ₐ
MRF
Max radial force
[N]
MAF
Max axial force
[N]
WEIGHT
Weight
[kg]
EFFICIENCY
Efficiency
[n]
SL
Service life
[hrs]
PL
Protection level
ⁿ/ₐ
PS190-L1-3-S2-P2-35-114.3...
PS190
1 : One level (L1)
3
82
114.3(F7)
10
178
305.2
1050
16.30
2000
3500
≤12
≤8
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
36.0
97%
20000
IP65
PS190-L1-4-S2-P2-35-114.3...
PS190
1 : One level (L1)
4
82
114.3(F7)
10
178
305.2
1780
16.30
2000
3500
≤12
≤8
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
36.0
97%
20000
IP65
PS190-L1-5-S2-P2-35-114.3...
PS190
1 : One level (L1)
5
82
114.3(F7)
10
178
305.2
1345
15.40
2000
3500
≤12
≤8
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
36.0
97%
20000
IP65
PS190-L1-8-S2-P2-35-114.3...
PS190
1 : One level (L1)
8
82
114.3(F7)
10
178
305.2
750
16.10
2000
3500
≤12
≤8
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
36.0
97%
20000
IP65
PS190-L1-10-S2-P2-35-114....
PS190
1 : One level (L1)
10
82
114.3(F7)
10
178
305.2
500
15.20
2000
3500
≤12
≤8
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
36.0
97%
20000
IP65
PS190-L2-9-S2-P2-22-110-1...
PS190
2 : Two stage (L2)
9
60
110(F7)
19
130
350.7
1050
15.90
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-12-S2-P2-22-110-...
PS190
2 : Two stage (L2)
12
60
110(F7)
19
130
350.7
2030
15.90
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-15-S2-P2-22-110-...
PS190
2 : Two stage (L2)
15
60
110(F7)
19
130
350.7
1485
15.90
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-16-S2-P2-22-110-...
PS190
2 : Two stage (L2)
16
60
110(F7)
19
130
350.7
2035
15.00
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-20-S2-P2-22-110-...
PS190
2 : Two stage (L2)
20
60
110(F7)
19
130
350.7
2035
15.00
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-25-S2-P2-22-110-...
PS190
2 : Two stage (L2)
25
60
110(F7)
19
130
350.7
1485
15.70
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-28-S2-P2-22-110-...
PS190
2 : Two stage (L2)
28
60
110(F7)
19
130
350.7
2035
15.00
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-30-S2-P2-22-110-...
PS190
2 : Two stage (L2)
30
60
110(F7)
19
130
350.7
1050
15.30
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-35-S2-P2-22-110-...
PS190
2 : Two stage (L2)
35
60
110(F7)
19
130
350.7
1485
15.20
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-40-S2-P2-22-110-...
PS190
2 : Two stage (L2)
40
60
110(F7)
19
130
350.7
2035
16.10
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L2-50-S2-P2-22-110-...
PS190
2 : Two stage (L2)
50
60
110(F7)
19
130
350.7
1485
15.20
2000
3500
≤15
≤12
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
48.0
94%
20000
IP65
PS190-L3-60-S2-P2-22-110-...
PS190
3 : Three level (L3)
60
60
110(F7)
19
130
358.7
2590
7.50
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
PS190-L3-64-S2-P2-22-110-...
PS190
3 : Three level (L3)
64
60
110(F7)
19
130
358.7
2590
7.50
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
PS190-L3-80-S2-P2-22-110-...
PS190
3 : Three level (L3)
80
60
110(F7)
19
130
358.7
2590
7.50
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
PS190-L3-100-S2-P2-22-110...
PS190
3 : Three level (L3)
100
60
110(F7)
19
130
358.7
2590
7.40
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
PS190-L3-120-S2-P2-22-110...
PS190
3 : Three level (L3)
120
60
110(F7)
19
130
358.7
1450
7.30
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
PS190-L3-125-S2-P2-22-110...
PS190
3 : Three level (L3)
125
60
110(F7)
19
130
358.7
1850
7.20
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
PS190-L3-160-S2-P2-22-110...
PS190
3 : Three level (L3)
160
60
110(F7)
19
130
358.7
2590
6.50
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
PS190-L3-200-S2-P2-22-110...
PS190
3 : Three level (L3)
200
60
110(F7)
19
130
358.7
1855
6.20
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
PS190-L3-250-S2-P2-22-110...
PS190
3 : Three level (L3)
250
60
110(F7)
19
130
358.7
1600
5.40
2000
3500
≤20
≤18
68
66.7
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
6500
5000
53.0
91%
20000
IP65
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성