Combination type Parallel Shaft, Round Shaft
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Speed Control Motors
AC Speed Control Motors
US2 Series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/brushless_dc_motors/speed_control_motors/us2_series/parall_shaf_roun_shaft.prj},{NB=US2-590EC-A-1(0-)},{FM=90},{W=90},{V=Single-Phase 220/230 VAC},{SHAFT=Round Shaft},{R=-},{CL=-1},{EMM=},{ANGLE=0},{X=0},{CN1=US2-590EC-A},{X1=0},{GEARHEAD=0},{MOTOR=6},{PPATH=../d_loop_standard_t/parts/standard_motor_asmtpl.prj},{ANGLEX=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
FM
Motor Frame Size
[mm]
W
Output
[W]
V
Power Supply Input
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
US2-26JA-A-1
US2-26JA-A-1
60
6
Single-Phase 100 VAC
Round Shaft
US2-26UA-A-1
US2-26UA-A-1
60
6
Single-Phase 110/115 VAC
Round Shaft
US2-26JC-A-1
US2-26JC-A-1
60
6
Single-Phase 200 VAC
Round Shaft
US2-26EC-A-1
US2-26EC-A-1
60
6
Single-Phase 220/230 VAC
Round Shaft
US2-315JA-A-1
US2-315JA-A-1
70
15
Single-Phase 100 VAC
Round Shaft
US2-315UA-A-1
US2-315UA-A-1
70
15
Single-Phase 110/115 VAC
Round Shaft
US2-315JC-A-1
US2-315JC-A-1
70
15
Single-Phase 200 VAC
Round Shaft
US2-315EC-A-1
US2-315EC-A-1
70
15
Single-Phase 220/230 VAC
Round Shaft
US2-425JA-A-1
US2-425JA-A-1
80
25
Single-Phase 100 VAC
Round Shaft
US2-425UA-A-1
US2-425UA-A-1
80
25
Single-Phase 110/115 VAC
Round Shaft
US2-425JC-A-1
US2-425JC-A-1
80
25
Single-Phase 200 VAC
Round Shaft
US2-425EC-A-1
US2-425EC-A-1
80
25
Single-Phase 220/230 VAC
Round Shaft
US2-540JA-A-1
US2-540JA-A-1
90
40
Single-Phase 100 VAC
Round Shaft
US2-540UA-A-1
US2-540UA-A-1
90
40
Single-Phase 110/115 VAC
Round Shaft
US2-540JC-A-1
US2-540JC-A-1
90
40
Single-Phase 200 VAC
Round Shaft
US2-540EC-A-1
US2-540EC-A-1
90
40
Single-Phase 220/230 VAC
Round Shaft
US2-560JA-A-1
US2-560JA-A-1
90
60
Single-Phase 100 VAC
Round Shaft
US2-560UA-A-1
US2-560UA-A-1
90
60
Single-Phase 110/115 VAC
Round Shaft
US2-560JC-A-1
US2-560JC-A-1
90
60
Single-Phase 200 VAC
Round Shaft
US2-560EC-A-1
US2-560EC-A-1
90
60
Single-Phase 220/230 VAC
Round Shaft
US2-590JA-A-1
US2-590JA-A-1
90
90
Single-Phase 100 VAC
Round Shaft
US2-590UA-A-1
US2-590UA-A-1
90
90
Single-Phase 110/115 VAC
Round Shaft
US2-590JC-A-1
US2-590JC-A-1
90
90
Single-Phase 200 VAC
Round Shaft
US2-590EC-A-1
US2-590EC-A-1
90
90
Single-Phase 220/230 VAC
Round Shaft
US2-26JA-5-1
US2-26JA-5-1
60
6
Single-Phase 100 VAC
Combination Type: Paralle...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성