EZS3CL
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Electrically-driven Actuator
Motorized Linear Slide
EZS Series Clean Room Use
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/electrically_driven_actuator/motorized_actuator/ezs_series_clean_room_use/ezs3cl_asmtab.prj},{NB=EZS3CL-E005-AZAKD (0)},{MMD=Straight},{SFD=Left},{L=6mm},{S=005},{M=AZ Series},{EB=Single Shaft},{PSV=DC24/48V},{D=Built-in Positioning Supply Input},{CL=},{PPATH=assemblies/ezs3cl_asmtpl.prj},{POT=0},{VER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MMD
Motor mounting direction
ⁿ/ₐ
SFD
Direction of Air Couplers for Suction
ⁿ/ₐ
M
Motor
ⁿ/ₐ
EB
Motor Type
ⁿ/ₐ
PSV
Power Supply Voltage
ⁿ/ₐ
D
Driver
ⁿ/ₐ
EZS3CL-E005-ARAA
EZS3CL-E005-ARAA
Straight
Left
AR Series
Single Shaft
Single-Phase 100-120 VAC
Pulse Input Type
EZS3CL-E005-ARAAD
EZS3CL-E005-ARAAD
Straight
Left
AR Series
Single Shaft
Single-Phase 100-120 VAC
Built-in Controller Type
EZS3CL-E005-ARAC
EZS3CL-E005-ARAC
Straight
Left
AR Series
Single Shaft
Single-Phase 200-230 VAC
Pulse Input Type
EZS3CL-E005-ARACD
EZS3CL-E005-ARACD
Straight
Left
AR Series
Single Shaft
Single-Phase 200-240 VAC
Built-in Controller Type
EZS3CL-E005-ARAK
EZS3CL-E005-ARAK
Straight
Left
AR Series
Single Shaft
24/48 VDC
Pulse Input Type
EZS3CL-E005-ARAKD
EZS3CL-E005-ARAKD
Straight
Left
AR Series
Single Shaft
24/48 VDC
Built-in Controller Type
EZS3CL-E005-ARAS
EZS3CL-E005-ARAS
Straight
Left
AR Series
Single Shaft
Three-Phase 200-230 VAC
Pulse Input Type
EZS3CL-E005-ARMA
EZS3CL-E005-ARMA
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Pulse Input Type
EZS3CL-E005-ARMAD
EZS3CL-E005-ARMAD
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Built-in Controller Type
EZS3CL-E005-ARMC
EZS3CL-E005-ARMC
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 200-230 VAC
Pulse Input Type
EZS3CL-E005-ARMCD
EZS3CL-E005-ARMCD
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 200-240 VAC
Built-in Controller Type
EZS3CL-E005-ARMK
EZS3CL-E005-ARMK
Straight
Left
AR Series
With Electromagnetic Brak...
24/48 VDC
Pulse Input Type
EZS3CL-E005-ARMKD
EZS3CL-E005-ARMKD
Straight
Left
AR Series
With Electromagnetic Brak...
24/48 VDC
Built-in Controller Type
EZS3CL-E005-ARMS
EZS3CL-E005-ARMS
Straight
Left
AR Series
With Electromagnetic Brak...
Three-Phase 200-230 VAC
Pulse Input Type
EZS3CR-E005-ARAA
EZS3CR-E005-ARAA
Straight
Right
AR Series
Single Shaft
Single-Phase 100-120 VAC
Pulse Input Type
EZS3CR-E005-ARAAD
EZS3CR-E005-ARAAD
Straight
Right
AR Series
Single Shaft
Single-Phase 100-120 VAC
Built-in Controller Type
EZS3CR-E005-ARAC
EZS3CR-E005-ARAC
Straight
Right
AR Series
Single Shaft
Single-Phase 200-230 VAC
Pulse Input Type
EZS3CR-E005-ARACD
EZS3CR-E005-ARACD
Straight
Right
AR Series
Single Shaft
Single-Phase 200-240 VAC
Built-in Controller Type
EZS3CR-E005-ARAK
EZS3CR-E005-ARAK
Straight
Right
AR Series
Single Shaft
24/48 VDC
Pulse Input Type
EZS3CR-E005-ARAKD
EZS3CR-E005-ARAKD
Straight
Right
AR Series
Single Shaft
24/48 VDC
Built-in Controller Type
EZS3CR-E005-ARAS
EZS3CR-E005-ARAS
Straight
Right
AR Series
Single Shaft
Three-Phase 200-230 VAC
Pulse Input Type
EZS3CR-E005-ARMA
EZS3CR-E005-ARMA
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Pulse Input Type
EZS3CR-E005-ARMAD
EZS3CR-E005-ARMAD
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Built-in Controller Type
EZS3CR-E005-ARMC
EZS3CR-E005-ARMC
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 200-230 VAC
Pulse Input Type
EZS3CR-E005-ARMCD
EZS3CR-E005-ARMCD
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 200-240 VAC
Built-in Controller Type
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성