Standard type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
AS series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/as_series/standard_type.prj},{NB=AS66MAE},{CNSORDERNO=AS66MAE},{V=Single-Phase 100-115V},{SM=60},{LC=6},{SHAPE=with Electro-magnetics Brake},{DRIVER=Pulse Input Package},{TYPE=Standard type with Electro-magnetics Brake},{L=98.600},{VERS=2},{VER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
SM
Size of Motor
[mm]
LC
Length code
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
DRIVER
Driver
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AS46AA
AS46AA
Single-Phase 100-115V
42
6
Standard (Single Shaft)
Pulse Input Package
Standard type
AS46AAD
AS46AAD
Single-Phase 100-115V
42
6
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS66AAE
AS66AAE
Single-Phase 100-115V
60
6
Standard (Single Shaft)
Pulse Input Package
Standard type
AS69AAE
AS69AAE
Single-Phase 100-115V
60
9
Standard (Single Shaft)
Pulse Input Package
Standard type
AS98AAE
AS98AAE
Single-Phase 100-115V
85
8
Standard (Single Shaft)
Pulse Input Package
Standard type
AS911AAE
AS911AAE
Single-Phase 100-115V
85
11
Standard (Single Shaft)
Pulse Input Package
Standard type
AS66ACE
AS66ACE
Single-Phase 200-230V
60
6
Standard (Single Shaft)
Pulse Input Package
Standard type
AS69ACE
AS69ACE
Single-Phase 200-230V
60
9
Standard (Single Shaft)
Pulse Input Package
Standard type
AS98ACE
AS98ACE
Single-Phase 200-230V
85
8
Standard (Single Shaft)
Pulse Input Package
Standard type
AS911ACE
AS911ACE
Single-Phase 200-230V
85
11
Standard (Single Shaft)
Pulse Input Package
Standard type
AS66ASE
AS66ASE
Three-Phase 200-230V
60
6
Standard (Single Shaft)
Pulse Input Package
Standard type
AS69ASE
AS69ASE
Three-Phase 200-230V
60
9
Standard (Single Shaft)
Pulse Input Package
Standard type
AS98ASE
AS98ASE
Three-Phase 200-230V
85
8
Standard (Single Shaft)
Pulse Input Package
Standard type
AS911ASE
AS911ASE
Three-Phase 200-230V
85
11
Standard (Single Shaft)
Pulse Input Package
Standard type
AS66AAED
AS66AAED
Single-Phase 100-115V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS69AAED
AS69AAED
Single-Phase 100-115V
60
9
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS98AAED
AS98AAED
Single-Phase 100-115V
85
8
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS911AAED
AS911AAED
Single-Phase 100-115V
85
11
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS66ACED
AS66ACED
Single-Phase 200-230V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS69ACED
AS69ACED
Single-Phase 200-230V
60
9
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS98ACED
AS98ACED
Single-Phase 200-230V
85
8
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS911ACED
AS911ACED
Single-Phase 200-230V
85
11
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS66ASED
AS66ASED
Three-Phase 200-230V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS69ASED
AS69ASED
Three-Phase 200-230V
60
9
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
AS98ASED
AS98ASED
Three-Phase 200-230V
85
8
Standard (Single Shaft)
Built-in Controller (Stor...
Standard type
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성