카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RMTX Triple-Lok - Male stud run tee
Parker
PARKER Triple-Lok ® Plus
Tube to male NPTF
Powered by
CAD모델 선택
{parker/k/03/rmtx.prj},{NB=EO L-Einschraubstutzen 8RTX-B},{ERMETO=8RTX-B},{BESTNR=8RTX},{INFO=PDF Link},{WERKSTOFF=Messing},{AD=12},{ZOOM=1.000},{ZFACTOR=1.200},{OD=1/2},{GEWPT=3/8-18},{L1=6.100},{L2=10.400},{L3=14.600},{GEWT=3/4-16},{TV=UNF},{BB2=6.600},{DD1=10.820},{BB1=16.700},{PN=420},{D=10},{D1=10},{M=32},{N=31},{Y=19},{WEIGHT=9999.99999},{MTR=Stahl},{WERKSTOFF1= '-S', 'Stahl', '-SS', 'Edelstahl','-B','Messing'},{WERKSTOFFVIS=Messing},{ERMETO2=8RTX-B}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWPT
Thread NPT/NPTF PT
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
M
Lenght
[mm]
N
Hight
[mm]
Y
Width across flats
[mm]
Triple-Lok Male stud run ...
3RTX-SS
Stainless Steel
3/16
1/8-27
3/8-24
3
5
21
18
11
Triple-Lok Male stud run ...
4RTX-SS
Stainless Steel
6
1/4
1/8-27
7/16-20
4
5
23
20
11
Triple-Lok Male stud run ...
4-4-4RTX-SS
Stainless Steel
6
1/4
1/4-18
7/16-20
4
7
27
28
14
Triple-Lok Male stud run ...
5RTX-SS
Stainless Steel
8
5/16
1/8-27
1/2-20
6
5
25
21
14
Triple-Lok Male stud run ...
6RTX-SS
Stainless Steel
10
3/8
1/4-16
9/16-18
8
7
27
28
14
Triple-Lok Male stud run ...
6-6-6RTX-SS
Stainless Steel
10
3/8
3/8-18
9/16-18
8
10
29
31
19
Triple-Lok Male stud run ...
8RTX-SS
Stainless Steel
12
1/2
3/8-18
3/4-16
10
10
32
31
19
Triple-Lok Male stud run ...
8-8-8RTX-SS
Stainless Steel
12
1/2
1/2-14
3/4-16
10
14
34
37
22
Triple-Lok Male stud run ...
10RTX-SS
Stainless Steel
14, 15, 16
5/8
1/2-14
7/8-14
12
14
37
37
22
Triple-Lok Male stud run ...
12RTX-SS
Stainless Steel
18, 20
3/4
3/4-14
1 1/16-12
16
18
42
40
27
Triple-Lok Male stud run ...
16RTX-SS
Stainless Steel
25
1
1-11 1/2
1 5/16-12
21
24
46
50
33
Triple-Lok Male stud run ...
20RTX-SS
Stainless Steel
28, 30, 32
1 1/4
1 1/4-11 1/2
1 5/8-12
27
32
52
61
41
Triple-Lok Male stud run ...
24RTX-SS
Stainless Steel
35, 38
1 1/2
1 1/2-11 1/2
1 7/8-12
33
38
59
67
48
Triple-Lok Male stud run ...
4RTX-B
Brass
6
1/4
1/8-27
7/16-20
4
5
23
20
11
Triple-Lok Male stud run ...
4-4-4RTX-B
Brass
6
1/4
1/4-18
7/16-20
4
7
27
28
14
Triple-Lok Male stud run ...
5RTX-B
Brass
8
5/16
1/8-27
1/2-20
6
5
25
21
14
Triple-Lok Male stud run ...
6RTX-B
Brass
10
3/8
1/4-16
9/16-18
8
7
27
28
14
Triple-Lok Male stud run ...
6-6-6RTX-B
Brass
10
3/8
3/8-18
9/16-18
8
10
29
31
19
Triple-Lok Male stud run ...
8RTX-B
Brass
12
1/2
3/8-18
3/4-16
10
10
32
31
19
Triple-Lok Male stud run ...
8-8-8RTX-B
Brass
12
1/2
1/2-14
3/4-16
10
14
34
37
22
Triple-Lok Male stud run ...
10RTX-B
Brass
14, 15, 16
5/8
1/2-14
7/8-14
12
14
37
37
22
Triple-Lok Male stud run ...
12RTX-B
Brass
18, 20
3/4
3/4-14
1 1/16-12
16
18
42
40
27
Triple-Lok Male stud run ...
16RTX-B
Brass
25
1
1-11 1/2
1 5/16-12
21
24
46
50
33
Triple-Lok Male stud run ...
20RTX-B
Brass
28, 30, 32
1 1/4
1 1/4-11 1/2
1 5/8-12
27
32
52
61
41
Triple-Lok Male stud run ...
3RTX-S
Steel
3/16
1/8-27
3/8-24
3
5
21
18
11
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성