카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
DDM Adapter - Female thread elbow
Parker
PARKER Adapters
NPTF Adapters Female/Female
Powered by
CAD모델 선택
{parker/n_adapter/03n_nptf_aufs_aufs/ddm.prj},{NB=Adapter Winkel-Aufschraubstutzen 11/2DDS},{IDNR=},{ZFACTOR=2.100},{ZOOM=1.500},{ERMETO=11/2DDS},{INFO=PDF Link},{WERKSTOFF=Stahl},{PTF=1 1/2-11 1/2},{D1=43.000},{N1=53.000},{Y=64.000},{DB=64.000},{PTL=0.300},{WEIGHT=9999.99999},{ERMETO2=11/2DDS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PTF
Thread NPT/NPTF
ⁿ/ₐ
D1
Bore
[mm]
N1
Overall length 1
[mm]
Y
HEX Body
[mm]
WEIGHT
Weight
[kg]
Adapters Female thread el...
1/8DDMS
Steel
1/8-27
9.000
17.000
14.000
0.02949
Adapters Female thread el...
1/4DDMS
Steel
1/4-18
11.000
22.000
19.000
0.06900
Adapters Female thread el...
3/8DDMS
Steel
3/8-18
15.000
26.000
22.000
0.10160
Adapters Female thread el...
1/2DDMS
Steel
1/2-14
18.000
31.000
27.000
0.15892
Adapters Female thread el...
3/4DDS
Steel
3/4-14
23.000
35.000
41.000
9999.99999
Adapters Female thread el...
1DDS
Steel
1-11 1/2
29.000
41.000
48.000
9999.99999
Adapters Female thread el...
11/4DDS
Steel
1 1/4-11 1/2
37.000
43.000
48.000
9999.99999
Adapters Female thread el...
11/2DDS
Steel
1 1/2-11 1/2
43.000
53.000
64.000
9999.99999
Adapters Female thread el...
1/8DDSS
Stainless Steel
1/8-27
9.000
17.000
14.000
9999.99999
Adapters Female thread el...
1/4DDSS
Stainless Steel
1/4-18
11.000
22.000
19.000
9999.99999
Adapters Female thread el...
3/8DDSS
Stainless Steel
3/8-18
15.000
26.000
22.000
9999.99999
Adapters Female thread el...
1/2DDSS
Stainless Steel
1/2-14
18.000
31.000
27.000
9999.99999
Adapters Female thread el...
3/4DDSS
Stainless Steel
3/4-14
23.000
35.000
41.000
9999.99999
Adapters Female thread el...
1DDSS
Stainless Steel
1-11 1/2
29.000
41.000
48.000
9999.99999
Adapters Female thread el...
11/4DDSS
Stainless Steel
1 1/4-11 1/2
37.000
43.000
48.000
9999.99999
Adapters Female thread el...
11/2DDSS
Stainless Steel
1 1/2-11 1/2
43.000
53.000
64.000
9999.99999
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성