1197207 - SACB- 4/3-L- 5,0PUR-M8 HD
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Passive Sensor-Actuator-Interface (with cable)
Powered by
CAD모델 선택
{phoenix_contact/27/44/01/08/1197207.prj},{NB=1197207},{MANUID=1197207},{BAH005=24},{AAC820=-25},{AAC821=80},{BAF016=30},{BAA020=20},{BAB577=85.5},{AAB733=5},{AAB901=2},{AAB903=6},{AAP381=1},{AAP680=4},{AAI870=3},{AAO663=4063151256326},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1197207},{DESCSHORT=Sensor/actuator box},{DESCLONG=Sensor/actuator box, application: Standard, connection method: M8 socket Metal, number of slots: 4, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no},{MANUTYPEDESC=SACB- 4/3-L- 5,0PUR-M8 HD}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAP798
Application standards
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAB733
Cable length
[m]
AAB734
Cable length can be configured
ⁿ/ₐ
AAB228
connection for NPN sensors present
ⁿ/ₐ
AAB394
Design of the outgoing circuits for sensor/actuator lines
ⁿ/ₐ
AAB901
max. current carrying capacity per I/O signal
[A]
AAB903
max. summation current
[A]
AAP381
Number of channels per slots
ⁿ/ₐ
AAP680
Number of sensor/actuator slots
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
AAC104
Ground cable suitability of the fixed cable version
ⁿ/ₐ
BAD574
Potential separation present
ⁿ/ₐ
AAI870
number of poles sensor/actuator slots
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1197207
1197207
Sensor/actuator box
Sensor/actuator box, app...
SACB- 4/3-L- 5,0PUR-M8 HD
4063151256326
Phoenix Contact GmbH & Co...
3
24
IEC 61076-2-104
-25
80
cULus Recognized
30
20
85.5
IP67
Nickel
Plastic
5
No
No
M8
2
6
1
4
Yes
Yes
No
3
not relevant
not relevant
4063151256326
Sensor/actuator box
Sensor/actuator box, app...
SACB- 4/3-L- 5,0PUR-M8 HD
4063151
1
1
1
1
85444290
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성