1423986 - QPD W3PE2,5 M25 FC BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Plug-In building installation (electro)
Device connection for plug-in building installation
Powered by
CAD모델 선택
{phoenix_contact/27/44/06/02/1423986.prj},{NB=1423986},{MANUID=1423986},{BAH005=690},{AAF726=20},{BAA018=47.900},{BAF016=30},{BAA020=30},{AAF040=0.022},{AAT080=4},{AAB499=6},{AAB525=0.003},{AAI160=2.500},{AAI159=2.500},{AAI222=1},{AAI476=100},{AAO663=4055626366036},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1423986},{DESCSHORT=Panel feed-through},{DESCLONG=Panel feed-through, QUICKON connection, number of positions: 3+PE, 1 mm² ... 2.5 mm², 690 V, 20 A, black, without QUICKON nut, assembly thread: M25, Spade connection, 2.5 mm²},{MANUTYPEDESC=QPD W3PE2,5 M25 FC BK},{PREVIEW=../../../_pool_/2d/ca/71814_3000_int_04.png},{INTNO=4055626366036}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
AAT080
Pole number
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
BAB888
Design
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAO333
connection type of process connection
ⁿ/ₐ
AAB525
Volume resistance
[0173-1#05-AAA559#002]
AAC195
interlockable
ⁿ/ₐ
AAL821
mechanical coding present
ⁿ/ₐ
AAK271
color coding/contact insert
ⁿ/ₐ
AAG071
angle of plug
ⁿ/ₐ
AAK257
built-in version
ⁿ/ₐ
AAK274
color of the separate adapter piece
ⁿ/ₐ
AAI160
connection cross section (fine-strand)
[mm^2]
AAI159
connection cross section (solid-core)
[mm^2]
AAI222
number of connections per pole
ⁿ/ₐ
AAK375
surface finish contacts
ⁿ/ₐ
AAK169
thread connection size
ⁿ/ₐ
AAK383
pole codification
ⁿ/ₐ
AAI476
max. resistance to a continuous temperature
[°C]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1423986
1423986
Panel feed-through
Panel feed-through, QUICK...
QPD W3PE2,5 M25 FC BK
4055626366036
Phoenix Contact GmbH & Co...
3
IP66
690
20
not available
cULus Listed, EAC, VDE Ze...
47.900
30
30
0.022
4
Screw
Black
Cu
Yes
3
6
connector
PA
IDC connection
0.003
No
No
Black
straight
Front mounting
not relevant
2.500
2.500
1
Silver-plated
M25
1, 2, 3, PE
100
4055626366036
Panel feed-through
Panel feed-through, QUICK...
QPD W3PE2,5 M25 FC BK
4063151
1
1
1
1
85366990
PL
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성