카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
DZZ28CB,DZZ28CN,DZZ28S,DZZ29CB,DZZ29CN,DZZ29S,DZZ30CB,DZZ30CN,DZZ30S - Shaft Supports-Open·Long Sleeves
PRiCi FA
Straight moving parts
Shaft Supports
Powered by
CAD모델 선택
{prici/aaa/a13/dzz28cb_asmtab.prj},{NB=DZZ29CB12},{LV1=Square Flanged},{MAT=Equivalent to SS400},{MAT2=SS400},{SUR=Blackening treatment},{SUR2=fa hei},{ATT=Hex Socket Head Cap Screw 2 pcs.},{CODE=DZZ29CB},{CODE1=BT_DZZ29CB},{CODE2=KCM},{MYCODE=M_STHWSBL},{VAR10=12},{FIX30=1.5},{FIX95=PDF},{FIX97=1},{AF971=1},{AF972=1},{AF973=1},{PPATH=dzz28cb_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
Flange type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATT
Attachment
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
D tolerance
ⁿ/ₐ
FIX04
D1
[mm]
FIX06
Ha
[mm]
FIX08
N
[mm]
FIX10
L
[mm]
FIX12
T
[mm]
FIX14
B
[mm]
FIX16
S1
[mm]
FIX18
X
[mm]
FIX20
P
[mm]
FIX22
K
[mm]
FIX24
W
[mm]
FIX26
P1
[mm]
FIX28
F
[mm]
FIX30
S
[mm]
FIX32
Y
[mm]
FIX34
d1
[mm]
FIX36
d2
[mm]
FIX38
d
[mm]
FIX40
M(Coarse)
ⁿ/ₐ
DZZ28CB12
DZZ28CB12
Round Flanged
Equivalent to SS400
Blackening treatment
Hex Socket Head Cap Screw...
DZZ28CB
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
DZZ28CN12
DZZ28CN12
Round Flanged
Equivalent to SS400
Electroless Nickel Platin...
Hex Socket Head Cap Screw...
DZZ28CN
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
DZZ28S12
DZZ28S12
Round Flanged
Equivalent to SUS304
-
Hex Socket Head Cap Screw...
DZZ28S
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
DZZ29CB12
DZZ29CB12
Square Flanged
Equivalent to SS400
Blackening treatment
Hex Socket Head Cap Screw...
DZZ29CB
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
DZZ29CN12
DZZ29CN12
Square Flanged
Equivalent to SS400
Electroless Nickel Platin...
Hex Socket Head Cap Screw...
DZZ29CN
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
DZZ29S12
DZZ29S12
Square Flanged
Equivalent to SUS304
-
Hex Socket Head Cap Screw...
DZZ29S
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
DZZ30CB12
DZZ30CB12
Compact Flanged
Equivalent to SS400
Blackening treatment
Hex Socket Head Cap Screw...
DZZ30CB
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
DZZ30CN12
DZZ30CN12
Compact Flanged
Equivalent to SS400
Electroless Nickel Platin...
Hex Socket Head Cap Screw...
DZZ30CN
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
DZZ30S12
DZZ30S12
Compact Flanged
Equivalent to SUS304
-
Hex Socket Head Cap Screw...
DZZ30S
+0.018/0
32
52
10.0
33.0
6
20
1.5
11
42
40
34
35
25
1.5
3.9
9.0
5.6
4.5
M5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성