카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
CPJX,CPJXK,CPJXLK,CPJXRK,CPJXS,CPJXSK,CPJXSLK,CPJXSRK - Coupling - quincunx - Screw type
PRiCi FA
Rotating motion parts
Couplings·Keyless Bushing
Powered by
CAD모델 선택
{prici/bbb/b11/cpjx_asmtab.prj},{NB=CPJXRK14-3-6},{LV1=d2 end keyway hole},{MMAT=Aluminum alloy},{DMAT=Polyurethane},{MAT2=Aluminum alloy},{SUR=Natural Anode Treatment},{SUR2=ben se yang ji},{ATT=Fixing screw},{CODE=CPJXRK},{CODE1=CPJXRK},{CODE2=KSSK},{MYCODE=P_CPJXRK},{VAR02=14},{VAR04=1},{VAR06=3},{VAR08=0.000},{VAR10=1},{VAR12=6},{VAR14=0.000},{FIX95=PDF},{FIX97=Process sheet},{FIX99=0.86,0.87,0.89,0.00},{AF971=Process1},{AF972=Process2},{AF973=Process3},{PPATH=cpjx_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
Shaft hole shape
ⁿ/ₐ
MMAT
Material of Ontology
ⁿ/ₐ
DMAT
Adjusting ring
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATT
Attachment
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX01
D
[mm]
FIX02
L
[mm]
FIX04
L1
[mm]
FIX06
L2
[mm]
FIX08
S
[mm]
FIX10
L3
[mm]
FIX12
M
ⁿ/ₐ
FIX14
Tightening torque
[N·m]
FIX16
Rated torque
[N·m]
FIX18
Moment of inertia
[kg/m^2]
FIX20
Static Torsional Stiffness
[N·m/rad]
FIX22
Maximum speed
[r/min]
FIX24
Radial deviation
[mm]
FIX26
Angular deviation
[°]
FIX28
Axial deviation
[mm]
FIX30
weight
[g]
CPJX14-3-3
CPJX14-3-3
Standard hole
Aluminum alloy
Polyurethane
Natural Anode Treatment
Fixing screw
CPJX
14
22
7.0
6
1.0
3.8
4-M3
0.7
2.0
2.0x10^-7
22
10000
0.02
1
≤0.6
7
CPJXK14-6-6
CPJXK14-6-6
Keyway holes at both ends
Aluminum alloy
Polyurethane
Natural Anode Treatment
Fixing screw
CPJXK
14
22
7.0
6
1.0
3.8
4-M3
0.7
2.0
2.0x10^-7
22
10000
0.02
1
≤0.6
7
CPJXLK14-6-6
CPJXLK14-6-6
d1 end keyway hole
Aluminum alloy
Polyurethane
Natural Anode Treatment
Fixing screw
CPJXLK
14
22
7.0
6
1.0
3.8
4-M3
0.7
2.0
2.0x10^-7
22
10000
0.02
1
≤0.6
7
CPJXRK14-3-6
CPJXRK14-3-6
d2 end keyway hole
Aluminum alloy
Polyurethane
Natural Anode Treatment
Fixing screw
CPJXRK
14
22
7.0
6
1.0
3.8
4-M3
0.7
2.0
2.0x10^-7
22
10000
0.02
1
≤0.6
7
CPJXS14-3-3
CPJXS14-3-3
Standard hole
Stainless steel
Polyurethane
-
Fixing screw
CPJXS
14
22
7.0
6
1.0
3.8
4-M3
0.7
2.0
4.5x10^-7
22
10000
0.02
1
≤0.6
7
CPJXSK14-6-6
CPJXSK14-6-6
Keyway holes at both ends
Stainless steel
Polyurethane
-
Fixing screw
CPJXSK
14
22
7.0
6
1.0
3.8
4-M3
0.7
2.0
4.5x10^-7
22
10000
0.02
1
≤0.6
7
CPJXSLK14-6-6
CPJXSLK14-6-6
d1 end keyway hole
Stainless steel
Polyurethane
-
Fixing screw
CPJXSLK
14
22
7.0
6
1.0
3.8
4-M3
0.7
2.0
4.5x10^-7
22
10000
0.02
1
≤0.6
7
CPJXSRK14-3-6
CPJXSRK14-3-6
d2 end keyway hole
Stainless steel
Polyurethane
-
Fixing screw
CPJXSRK
14
22
7.0
6
1.0
3.8
4-M3
0.7
2.0
4.5x10^-7
22
10000
0.02
1
≤0.6
7
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성